Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reflective tape |
General specifications | ||
---|---|---|
Construction type | rectangular | |
Ambient conditions | ||
Ambient temperature | -20 ... 80 °C (-4 ... 176 °F) | |
Mechanical specifications | ||
Material | F6000 | |
Dimensions | 209.6 mm x 69.9 mm | |
Mounting | self-adhesive | |
Storage | Store cool and dry |
System | Classcode |
---|---|
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |