Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LMR 18-3,2-1,0-K4

LMR 18-3,2-1,0-K4
  • Sturdy metallic version
  • Chemical-resistant
  • M10 x 1 thread

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LMR 18-3,2-1,0-K4

Product Description
Glass fiber optic - diffuse with metal covering
General specifications
Fiber optic length1000 mm
Fiber optic diameter5.3 mm
Adapter form18
End piecethread
Bending radiusmin. 20 mm
Fiber bundle diameter3.2 mm
Fiber configurationoptical seperated
Opening angle68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-50 ... 200 °C (-58 ... 392 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force120 N
Fiber optic amplifiers
Device seriesVL18LL
VariKont M

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LMR 18-3,2-1,0-K4

Product Documentation: LMR 18-3,2-1,0-K4

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Fiber optics for VL18LL fiber optic amplifierENGPDF211 KB