Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter with USB Interface K-ADP-USB

K-ADP-USB
  • Isolated USB interface cable
  • Used with K-, E- and H-System devices
  • Used with PACTware
 in stock
148.00 USDUnit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  K-ADP-USB

Electrical specifications
Current consumption50 mA (via USB)
Galvanic isolationfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 55032:2012
EN 61000-3-2:2014
EN 61000-3-3:2013
EN 61000-4-2:2009
EN 61000-4-3:2006+A1:2008+A2:2010
EN 61000-4-4:2012
EN 61000-4-6:2014
EN 61000-4-8:2010
EN 61000-4-11:2004
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Connection
Device1 x connector 3.5 mm and 3.55 mm
Computer1 x Type A USB
Mass85 g
Cable length3 m

Approvals+Certificates: K-ADP-USB

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0908BPDF650 KB

Associated Products: K-ADP-USB

Accessory of

622.00  USD

In stock

1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
1-channel signal conditioner, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
622.00  USD

In stock

1-channel isolated barrier, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
431.00  USD

In stock

1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa
431.00  USD

In stock

1-channel signal conditioner, 24 V DC supply (Power Rail), Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC 61508/IEC 61511pa

Function: K-ADP-USB

The K-ADP-USB is a programming adapter that connects the USB interface of a PC for the PACTware operating software and can be used to program K-, E- and H system devices via the programming socket on the front panel of these devices.

As K-, E- and H-System devices have formerly been equipped with programming sockets with different standard dimensions (3.55 mm x 18.3 mm, see drawing, pos. 3 – newer devices 3.5 mm x 14 mm, pos. 1), an adapter (pos. 2) for the parameterisation of all devices is attached to K-ADP-USB.

The 18.3 mm version can still be used for urgent service assignments. However, the user must be aware of the fact that the plug protrudes from new units by approx. 4 mm. Extensive pushing of the plug may lead to damage on units.

For information about programming and operating software, refer to www.pepperl-fuchs.com.