Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Module F-KDR-Ex2

F-KDR-Ex2
  • 2-channel
  • Dry contact input
  • Reduces field wiring by 50%
  • Supports 2:1 technology

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  F-KDR-Ex2

Product Description
Terminal module for mechanical contacts
Conformity
Degree of protectionIEC 60529:2001
Mechanical specifications
Degree of protectionIP20
Connectionspring terminals
Core cross section0.08 ... 2.5 mm2
Massapprox. 100 g
Dimensions6.5 x 90.5 x 68.5 mm (0.2 x 3.6 x 2.7 inch) (W x H x D)
Height90.5 mm
Width6.5 mm
Depth68.5 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificateDOC-0097 , see instruction manuals
Temperature classT6 T6 T4
Voltage≤ 16 V ≤ 16 V ≤ 16 V
Current≤ 14 mA ≤ 21 mA ≤ 52 mA
Power≤ 35 mW ≤66 mW ≤ 169 mW
Ambient temperature72 °C 66 °C 80 °C
Internal capacitance0 F
Internal inductance0 H
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027219090
ECLASS 12.027219090
ECLASS 11.027219290
ECLASS 10.0.127219290
ECLASS 9.027219290
ECLASS 8.027219290
ECLASS 5.127279290
ETIM 9.0EC002637
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121410

Details: F-KDR-Ex2

Function

This terminal block module is equipped with a diode/resistor network and is designed for use with the KFD2-SRAEx4 barrier with its exclusive 2:1 operating mode.

Built with diodes for polarity protection together with lead breakage and short circuit monitoring resistors, this terminal block is ideal for use with dry contacts located in the hazardous area.

Product Documentation: F-KDR-Ex2

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction Manual F-KD(R)-Ex2 / Betriebsanleitung F-KD(R)-Ex2ALLPDF95 KB
Safety and Security Documentation
Instruction manualENGPDF154 KB

Approvals: F-KDR-Ex2

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
Declaration of Conformity Simple Apparatus / Konformitätserklärung Einfaches BetriebsmittelDOC-0097ALLPDF44 KB

Associated Products: F-KDR-Ex2

Accessory of

602.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

4-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 50 % less wiring, 2:1 technology, Relay contact output, Line fault detection (LFD), Reversible mode of operation, Housing width: 20 mm, Number of channels: 4-channel, 2:1 Method, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 4 x relay (NO contact), Reversible mode of operationpa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.