Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Stationary read device MAC335-300-RD-F119

MAC335-300-RD-F119
  • Programmable with JavaScript
  • Large imaging area
  • All common 1-D or 2-D codes can be read
  • 3 readings per seconds
  • Omni-directional reading

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MAC335-300-RD-F119

Product Description
Stationary read device for standstill reads of all common 1-D, 2-D and Pharmacodes with variable read distance up to 300 mm
General specifications
Light typeIntegrated LED lightning (red)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock , Pharma code , 4-State Customer Barcode (Intelligent Mail® Barcode)
Read distance20 ... 300 mm Depending on code symbology
Depth of focus± 140 mm
Reading fieldmax. 200 mm x 160 mm
Modul sizemin. 0.15 mm
Target velocityStop
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Nominal ratings
Camera
TypeCMOS
Number of pixels1280 x 1024 pixels per focus point
Gray scale256
Image recordingreal-time , program controlled or external triggered
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
Operating currentmax. 200 mA
Interface
Physical RS 232
ProtocolASCII
Transfer rate9600 ... 115200 Bit/s
Cable lengthmax. 30 m
Input
Input voltage24 V DC ± 15 % PELV
Number/Type1 trigger input
Input currentapprox. 10 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type1 electronic output, PNP, optically decoupled
Switching voltageto be applied externally 24 V +/- 15 % PELV
Switching current100 mA
Cable lengthmax. 30 m
Compliance with standards and directives
Directive conformity
EMC Directive 89/336/EECEN 61326, EN 61000-6-4
Standard conformity
Noise immunityEN 61326:2002-03
Emitted interferenceEN 61000-6-4:2001
Degree of protectionEN 60529
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
Connection8-pin, M12 x 1 connector
Material
Housinglacquer-coated aluminum
Massapprox. 200 g
Dimensions
Height40 mm
Width50 mm
Depth85 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: MAC335-300-RD-F119

Function

The MAC335 is a stationary reader for all common 1D and 2D codes.

The megapixel CMOS image converter, in connection with the specially developed optics, makes an extremely large range and a large reading window possible.

Thanks to automatic dynamic optimization, the reader detects the most varied of codes and enables efficient operation for you.

You can program the MAC335 with the aid of a convenient program or configuration code. There is the option to develop customer-specific solutions with a JavaScript editor

.

Product Documentation: MAC335-300-RD-F119

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - ODT-MAC335-HD-RDENGPDF729 KB
Manuals
Manual JavaScript Programming GuideENGPDF574 KB
Manual ODT-MAC335-HD-RDENGPDF2057 KB
Manual Reader-Host Interface Specification (Client Version)ENGPDF744 KB
Manual Vision ConfiguratorENGPDF1416 KB

Design / Simulation: MAC335-300-RD-F119

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2626 KB

Software: MAC335-300-RD-F119

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorV4.0.00.2824ZIP2528 KB

Associated Products: MAC335-300-RD-F119

Accessories
Operating software for camera-based sensorsfa
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Connection cable, M12 to SUB-D, PUR cable 8-pinfa
Adapter, M12 x 1, to sub-D, 9-pinfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.