Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Stationary read device ODT-MAC403-LD-WH-MC

ODT-MAC403-LD-WH-MC
  • 10 m/s motion speed
  • 30 scans per second
  • All common 1-D or 2-D codes can be read
  • Integrated error image memory
  • VGA output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ODT-MAC403-LD-WH-MC

Product Description
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, angled line-of-sight, Ethernet
General specifications
Light typeIntegrated LED lightning (white)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock, Pharmacode
Read distance120 mm
Depth of focus± 60 mm
Reading field70 mm x 50 mm
Modul sizemin. 0.25 mm
Evaluation frequencymax. 30 Hz
Target velocitytriggered max. 10 m/s
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Indicators/operating means
LED indicationfor good/poor reading , ,
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Physical RS 232
ProtocolASCII
Transfer rate9600 ... 115200 Bit/s
Cable lengthmax. 30 m
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input
optional up to 4 inputs
Input currentapprox. 5 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type2 electronic outputs, PNP , optically decoupled
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Output 1
Output typeVideo output, RGB (75 Ohm), 1 Vpp
ResolutionVGA, 800 x 600 pixels
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61326-1 , EN 61000-6-4
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionVideo: 7-pin socket
Power supply/interfaces/inputs and outputs: Sub-D 15-pin UNC
LAN : RJ-45 socket, 8-pin
Material
Housingpowder coated diecast zinc
Massapprox. 760 g
Dimensions
Height60 mm
Width60 mm
Depth120 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-MAC403-LD-WH-MC

Product Documentation: ODT-MAC403-LD-WH-MC

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - ODT-MAC40*-*-*-MCENGPDF2581 KB
Manuals
Manual ODT-MAC400-*-MC/MAC401-*-MC/MAC403-*-MCENGPDF6115 KB

Design / Simulation: ODT-MAC403-LD-WH-MC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2437 KB

Associated Products: ODT-MAC403-LD-WH-MC

Accessories
Network cable RJ-45, Category 5fa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.