Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Barcode scanner with PROFIBUS interface |
General specifications | ||
---|---|---|
Light source | laser diode | |
Light type | modulated visible red light | |
Laser nominal ratings | ||
Note | LASER LIGHT , DO NOT STARE INTO BEAM | |
Laser class | 2 | |
Wave length | 650 nm | |
Beam divergence | < 1.5 mrad | |
Pulse length | 0.097 ms | |
Repetition rate | 500 Hz | |
max. pulse energy | 0.39 µJ | |
Scan rate | 600 ... 1200 s-1 , programmable | |
Read distance | 450 ... 2000 mm | |
Oscillating mirror | Deflection: -2.5° ... 37.5°, parameterizable Oscillation frequency: 0 ... 19 Hz, programmable | |
Resolution | max: 0.2 mm ( 8 mils ) | |
Indicators/operating means | ||
Operation indicator | LED green: Power on , LED yellow: Trigger phase active (PHASE ON) | |
Data flow indicator | LED green flashing: Data transfer carried out (TX-DATA) | |
Control elements | Keypad (3 membrane keys) for parameter settings on the LCD display | |
Parameterization indicator | LC display | |
Electrical specifications | ||
Operating voltage | 15 ... 30 V DC | |
Power consumption | max. 20 W | |
Interface | ||
Interface type | serial RS-232 and RS-485 up to 115.2 kbit/s , PROFIBUS | |
Input 1 | ||
Input type | 3 digital inputs and external trigger | |
Output | ||
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA | |
Voltage drop | 0.3 V at load current ≤ 10 mA | |
Compliance with standards and directives | ||
Directive conformity | EMC Directive 2004/108/EC | |
Standard conformity | ||
Noise immunity | EN 61000-6-2:2005 | |
Emitted interference | EN 55022 | |
Electrical safety | EN 60950-1:2006 | |
Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 90 % , noncondensing | |
Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis | |
Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Connection | Interface (primary, secondary) : 26-pin Sub-D connector , Lonworks: 9-pin Sub-D socket , PROFIBUS: 9-pin Sub-D socket | |
Material | ||
Housing | Aluminum | |
Mass | 2000 g | |
Dimensions | ||
Height | 99 mm | |
Width | 113 mm | |
Depth | 180 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 10.0.1 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 5.1 | 27280102 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual for Profibus Programming | ENG | 2594 KB | |
Manuals | |||
Instruction Manual Barcode Reader VB34 | ENG | 4724 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 82 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3633A | ALL | 213 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6630 | ALL | 36 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file for VB34 since firmware 7.00.15 / GSD Datei für VB34 ab Firmware 7.00.15 | 06/2011 | ZIP | 10 KB |
Software Tools | |||
Genius Software / Genius Software | V. 1.16 | ZIP | 95060 KB |