Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Barcode scanner VB34-2500-OM-B7

VB34-2500-OM-B7
  • Version with integrated oscillating mirror
  • Optimized for the requirements of the automobile industry
  • Dynamic focusing system
  • Fast Lonworks interface for master/slave configurations
  • Display and keypad for parameter settings

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VB34-2500-OM-B7

Product Description
Barcode scanner with DeviceNet interface
General specifications
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length0.097 ms
Repetition rate500 Hz
max. pulse energy0.39 µJ
Scan rate600 ... 1200 s-1 , programmable
Read distance450 ... 2000 mm
Oscillating mirrorDeflection: -2.5° ... 37.5°, parameterizable Oscillation frequency: 0 ... 19 Hz, programmable
Resolutionmax: 0.2 mm ( 8 mils )
Indicators/operating means
Operation indicatorLED green: Power on , LED yellow: Trigger phase active (PHASE ON)
Data flow indicatorLED green flashing: Data transfer carried out (TX-DATA)
Control elementsKeypad (3 membrane keys) for parameter settings on the LCD display
Parameterization indicatorLC display
Electrical specifications
Operating voltage15 ... 30 V DC
Power consumptionmax. 20 W
Interface
Interface typeserial , RS-232 and RS-485 up to 115.2 kBit/s , DeviceNet
Input 1
Input type3 digital inputs and external trigger
Output
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA
Voltage drop0.3 V at load current ≤ 10 mA
Compliance with standards and directives
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 55022
Electrical safetyEN 60950-1:2006
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Mechanical specifications
Degree of protectionIP64
ConnectionInterface (primary, secondary) : 26-pin Sub-D connector , Lonworks: 9-pin Sub-D socket DeviceNet : 5-pin connector
Material
HousingAluminum
Mass2000 g
Dimensions
Height99 mm
Width113 mm
Depth180 mm

Classifications

SystemClasscode
ECLASS 13.027280102
ECLASS 12.027280102
ECLASS 11.027280102
ECLASS 10.0.127280102
ECLASS 9.027280102
ECLASS 8.027280102
ECLASS 5.127280102
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: VB34-2500-OM-B7

Product Documentation: VB34-2500-OM-B7

Language Selection:
ManualsLanguageFile TypeFile Size
Instruction Manual Barcode Reader VB34ENGPDF4724 KB

Design / Simulation: VB34-2500-OM-B7

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP82 KB

Approvals: VB34-2500-OM-B7

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3633AALLPDF213 KB

Software: VB34-2500-OM-B7

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
Genius Software / Genius SoftwareV. 1.16ZIP95060 KB
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.