Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFD0-CS-Ex1.50P
Not available for purchase
Not available for purchase

Repeater KFD0-CS-Ex1.50P

KFD0-CS-Ex1.50P
  • 1-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Current input/output 4 mA ... 20 mA
  • transmitter power supply
  • Accuracy 0.1 %
  • Reverse polarity protection
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD0-CS-Ex1.50P

General specifications
Signal typeAnalog input/analog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
Rated voltageloop powered
Control circuit
Connectionterminals 12-, 11+
Voltage5 ... 35 V DC
Current4 ... 20 mA
Power dissipationat 20 mA and Uin < 24.3 V: < 250 mW per channel
at 20 mA and Uin > 24.3 V: < 500 mW per channel
Field circuit
Connectionterminals 1+, 2-
Voltagefor 5V < Uin < 24.3V: ≥ 0.9 x Uin - (0.37 x current in mA) - 1.0
for Uin > 24.3 V: ≥ 21 V - (0.36 x current in mA)
Short-circuit currentat Uin > 24.3 V : ≤ 65 mA
Transfer current≤ 40 mA
Transfer characteristics
Accuracy0.1 %
Deviation
After calibration≤ ± 20 µA; incl. calibration, linearity, hysteresis and load fluctuations at the field side up to a load of 1 kΩ at 20 °C (68 °F)
Influence of ambient temperature≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V
Rise time≤ 5 ms at bounce from 4 ... 20 mA and Uin < 24 V
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Indicators/settings
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1
Height107 mm
Width20 mm
Length115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 98 ATEX 7343
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC, II (1)D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C)
Voltage25.2 V
Current93 mA
Power585 mW
Control circuit
Maximum safe voltage250 V eff (Attention! The rated voltage can be lower.)
Field circuit
Maximum safe voltage250 V eff (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4 [device in zone 2]
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0129
UL approval
Control drawing116-0173 (cULus)
IECEx approvalIECEx BAS 05.0004
Approved for[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD0-CS-Ex1.50P

Function

This isolated barrier is used for intrinsic safety applications.

The device can be used as a repeater or transmitter power supply for 2-wire transmitters.

This device is loop powered. No additional power supply has to be connected.

Use the technical data to verify that proper voltage is available to the field devices.

Product Documentation: KFD0-CS-Ex1.50P

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
Functional Safety ManualENGPDF1969 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD0-CS-Ex1.50P

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP450 KB
CAD 3-D / CAD 3-DALLSTP105 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ45 KB

Approvals: KFD0-CS-Ex1.50P

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 17.3006XALLPDF6788 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 05.0004XALLLINK---
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
Europe Baseefa II (1) D II (1) G I (M1) ATEXBAS 98 ATEX 7343XALLPDF2755 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20140902 - E106378 RepRef 20011030ALLPDF429 KB
USA FMFM 18 US 0116XALLPDF170 KB
USA ULE106378 UL (QUZW)ALLLINK---
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1)CML 21UKEX2709XALLPDF140 KB
exida Functional Safety AssessmentP+F 03/07-04-R013ALLPDF284 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF1092 KB
Control drawing FM / Control drawing FM   ALLPDF58 KB
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.