Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

SMART Transmitter Power Supply KFD2-STV4-Ex1.2O-2

KFD2-STV4-Ex1.2O-2
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
  • Signal splitter (1 input and 2 outputs)
  • Dual output 0/2 V ... 10 V
  • Terminal blocks with test sockets
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-STV4-Ex1.2O-2

General specifications
Signal typeAnalog input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 35 V DC
Ripplewithin the supply tolerance
Power dissipation1.8 W
Power consumption2.4 W
Input
Connection sidefield side
Connectionterminals 1+, 2-, 3 or 5-, 6+
Input signal0/4 ... 20 mA
Open circuit voltage/short-circuit currentterminals 1+, 3-: 22.7 V / 38 mA
Voltage dropterminals 5, 6 : ≤ 2.4 V at 20 mA
Input resistanceterminals 2-, 3: max. 76 Ω
terminals 1+, 3: max. 500 Ω (250 Ω load)
Available voltageterminals 1+, 3: ≥ 16 V at 20 mA
Output
Connection sidecontrol side
Connectionterminals 7-, 8+,9; 10-, 11+,12
Loadoutput resistance: 500 Ω
Output signal0/2 ... 10 V
Ripplemax. 25 mV
Transfer characteristics
Deviationat 20 °C (68 °F), 0/2 ... 10 V ≤ 10 mV incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage
Influence of ambient temperature≤ 20 ppm/K
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB)
Rise time20 µs
Settling time200 µs
De-energized delay20 µs
Galvanic isolation
Output/power supplyfunctional insulation, rated insulation voltage 50 V AC
Output/Outputfunctional insulation, rated insulation voltage 50 V AC
Indicators/settings
Display elementsLED
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 200 g
Dimensions20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) (W x H x D) , housing type B2
Height124 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateBAS 99 ATEX 7060 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
Input[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Supply
Maximum safe voltage250 V (Attention! The rated voltage can be lower.)
Equipmentterminals 1+, 3-
Voltage25.4 V
Current86.8 mA
Power551 mW
Internal capacitance12 nF
Internal inductance0
Equipmentterminals 2-, 3
Current74 mA / 115 mA
Current115 mA
Voltage3.5 V
Current74 mA
Power64 mW
Equipmentterminals 1+, 2 / 3-
Voltage30 V
Current115 mA
Voltage25.4 V
Current115 mA
Power584 mW
Equipmentterminals 5-, 6+
Voltage30 V
Current115 mA
Voltage8.7 V
Current0 mA
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4 [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0428 (cULus)
IECEx approval
IECEx certificateIECEx BAS 04.0016X
IECEx CML 15.0055X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex nA IIC T4 Gc
General information
NoteBoth output loads must be connected to ensure complete and correct operation within the technical specification.
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-STV4-Ex1.2O-2

Function

This isolated barrier is used for intrinsic safety applications.

The device supplies 2-wire and 3-wire SMART transmitters in a hazardous area, and can also be used with 2-wire SMART current sources.

It transfers the analog input signal to the safe area as two isolated voltage values.

Digital signals may be superimposed on the input signal in the hazardous or safe area and are transferred bi-directionally.

If the HART communication resistance in the loop is too low, the internal resistance of 250 Ω between terminals 8, 9 and 11, 12 can be used.

Test sockets for the connection of HART communicators are integrated into the terminals of the device.

Product Documentation: KFD2-STV4-Ex1.2O-2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF50 KB
ManualENGPDF557 KB
Manuals
ManualENGPDF3685 KB

Design / Simulation: KFD2-STV4-Ex1.2O-2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3048 KB
CAD Portal / CAD PortalALLLINK---
CAE
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: KFD2-STV4-Ex1.2O-2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia SIMTARS Group IANZEx 13.2004XALLPDF353 KB
Baseefa IECEx Certificate of ConformityIECEx BAS 04.0016XALLLINK---
CML IECEx Certificate of Conformity Zone 2IECEx CML 15.0055XALLLINK---
DNV MarineTAA00001WXALLPDF114 KB
Europe Baseefa ATEX Category (1) D ATEX Category (1) GD ATEX Category (1) GBAS 99 ATEX 7060XALLPDF3914 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1499XALLPDF1999 KB
India PESO (India) CCOEA/P/HQ/MH/104/3770 (P345749)ALLPDF551 KB
Japan TIISTC16232ALLPDF2064 KB
Korea KOSHA14-AV4BO-0164ALLPDF287 KB
South Africa MASCMASC MS/17-0862XALLPDF229 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20161215ALLPDF409 KB
Ukraine SERTIS ExSC 21.0646 XALLPDF12351 KB
exida Functional Safety Assessment SummaryP+F 05/09-21 R024ALLPDF349 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF28 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0033GALLPDF86 KB

Associated Products: KFD2-STV4-Ex1.2O-2

Matching System Components

308.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD

Contact Us

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces bluepa
3-pin screw terminal, For KF modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces greenpa
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.