Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 | |
Supply | ||
Connection | Power Rail or terminals 9+, 10- | |
Rated voltage | 19 ... 30 V DC | |
Ripple | ≤ 10 % | |
Rated current | ≤ 45 mA at 24 V and 20 mA source mode output | |
Power dissipation | ≤ 800 mW | |
Power consumption | ≤ 1.1 W | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 2-; 3+, 4- | |
Input signal | 4 ... 20 mA limited to approx. 26 mA | |
Open circuit voltage/short-circuit current | terminals 1+, 2-: 22 V / 26 mA | |
Voltage drop | terminals 3+, 4- : approx. 5 V | |
Available voltage | terminals 1+, 2-: ≥ 15 V at 20 mA ; ≥ 18 V at 4 mA | |
Output | ||
Connection side | control side | |
Connection | terminals 5-, 6+ terminals 5-, 8+ for HART resistor |
|
Load | 0 ... 350 Ω (source mode) | |
Output signal | source mode: 4 ... 20 mA or 1 ... 5 V (internal resistor: 250 Ω, 0.1 %) sink mode: 4 ... 20 mA, operating voltage 10 ... 30 V For additional internal or external loads (e. g. terminal +8) the voltage drop has to be considered, e. g. 250 Ω x 20 mA = 5 V. |
|
Ripple | 20 mV rms | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F) < 0.1 % of full scale, incl. non-linearity and hysteresis (source mode and sink mode 4 ... 20 mA) ≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V) |
|
Influence of ambient temperature | < 2 µA/K (-20 ... 70 °C (-4 ... 158 °F)); < 4 µA/K (-40 ... -20 °C (-40 ... -4 °F)) (source mode and sink mode 4 ... 20mA) < 0.5 mV/K (-20 ... 70 °C (-4 ... 158 °F)); < 1 mV/K (-40 ... -20 °C (-40 ... -4 °F)) (source mode 1...5 V) |
|
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) |
|
Settling time | ≤ 50 ms | |
Rise time/fall time | ≤ 10 ms | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LED | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 |
|
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2 | |
Height | 124 mm | |
Width | 12.5 mm | |
Depth | 114 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 06 ATEX 021 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Input | Ex ia | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Equipment | terminals 1+, 2- | |
Voltage | 25.2 V | |
Current | 100 mA | |
Power | 630 mW | |
Internal capacitance | 5.7 nF | |
Internal inductance | negligible | |
Equipment | terminals 3+, 4- | |
Voltage | 30 V | |
Current | 128 mA | |
Voltage | 7.2 V | |
Current | 100 mA | |
Power | 25 mW | |
Internal capacitance | 5.7 nF | |
Internal inductance | negligible | |
Certificate | CESI 19 ATEX 021 X | |
Marking | II 3G Ex ec IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015 | |
International approvals | ||
FM approval | ||
FM certificate | FM 18 CA 0116 X , FM 19 US 0117 X | |
Control drawing | 116-0469 (cFMus) | |
UL approval | E106378 | |
Control drawing | 116-0459 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx CES 06.0001X | |
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device supplies 2-wire SMART transmitters in a hazardous area, and can also be used with 2-wire SMART current sources.
It transfers the analog input signal to the safe area as an isolated current value.
Digital signals may be superimposed on the input signal in the hazardous or safe area and are transferred bi-directionally.
Selectable output of current source, sink mode, or voltage output is available via DIP switches.
If the HART communication resistance in the loop is too low, the internal resistance of 250 Ω between terminals 6 and 8 can be used.
Test sockets for the connection of HART communicators are integrated into the terminals of the device.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Functional Safety Manual | ENG | 2002 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3085 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1688 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|