Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 125 kHz | |
Transfer rate | 2 kBit/s | |
MTBF | 1700 a (Operation at +40 °C) | |
Memory | ||
Chip Type | EM4450 Titan (EM Microelectronic) | |
EEPROM | 928 Bit | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 10 years at 55 °C (131 °F) | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 300330 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Housing | PBT | |
Encapsulation compound | CY 221/HY 2966 | |
Installation | ||
In metal | yes | |
On metal | yes | |
In air | yes | |
Mass | 2 g | |
Dimensions | ||
Height | 6 mm | |
Diameter | 12.1 mm | |
Diameter tolerance | + 0.2 mm | |
Construction type | Cylindrical |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB |
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.