Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Code carrier |
General specifications | ||
---|---|---|
Operating frequency | 125 kHz | |
Transfer rate | 2 kBit/s | |
Memory | ||
Chip Type | EM4102 Unique (EM Microelectronic) | |
Read cycles | unlimited | |
Data retention period | > 10 years | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 300330 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-2 | |
Ambient conditions | ||
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | ||
Housing | PC (Polycarbonate) | |
Encapsulation compound | Epoxy | |
Installation | ||
In air | yes | |
Dimensions | ||
Height | 5 mm | |
Diameter | 50 mm | |
Construction type | Cylindrical |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5382 | ALL | 112 KB | |
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7044 | ALL | 110 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.