Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Code carrier |
General specifications | ||
---|---|---|
Operating frequency | 125 kHz | |
Transfer rate | 2 kBit/s | |
Memory | ||
Chip Type | EM4102 Unique (EM Microelectronic) | |
Read cycles | unlimited | |
Data retention period | > 10 years | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 300330 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
Shock resistance | IEC 68-2-6; IEC 68-2-27 | |
RFID | ISO/IEC 18000-2 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 90 °C (-40 ... 194 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | ||
Housing | glass | |
Installation | ||
In metal | yes | |
On metal | yes | |
In air | yes | |
Mass | 0.22 g | |
Dimensions | ||
Height | 13 mm | |
Diameter | 3.15 mm | |
Construction type | Cylindrical | |
Note | Packaging unit, 100-piece |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB |
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.