Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Read/write head IUH-F190-V1-FR2-02

IUH-F190-V1-FR2-02
  • Flexible UHF read/write head with medium detection range
  • Ready-made PLC function blocks designed for quick and easy system integration
  • Compact and robust housing for harsh industrial environments
  • Switchable antenna polarization guarantees reliable tag detection and enhances process flow
  • Multi-tag reading of up to 40 tags ensures increased productivity
  • For connection to IDENTControl control interface
 in stock
1,108.00 USDUnit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IUH-F190-V1-FR2-02

Product Description
Read/write head for IDENTControl, USA, Canada, Mexico, and Argentina
General specifications
Operating frequency902 MHz … 928 MHz: USA, Canada, Mexico, Argentina
Transmission licenses for other countries on request
Emitted power3 … 1250 mW EIRP adjustable
Operating distancetyp. 2 m
UL File NumberE468231
Indicators/operating means
LED greenPower on
LED yellowRead/write operation successful
LED blueTransmission mode
Electrical specifications
Current consumption≤ 450 mA
Power consumption≤ 9 W
Supplyfrom the IDENTControl
Surge protectioncategory 2
Standard conformity
Electromagnetic compatibilityEN 301489-1 V2.1.1:2017
EN 301489-3 V2.1.1:2017
Degree of protectionEN 60529:2000
SafetyEN 62368-1:2014+AC:2015
Approvals and certificates
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Radio approvalUSA: FCC IREIUHF190V1B
Canada: 7037A-IUHF190V1B
Ambient conditions
ClassificationEnvironmental condition A (controlled environment)
Ambient temperature-20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable)
-20 ... 60 °C (-4 ... 140 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree2
Mechanical specifications
Degree of protectionIP67
ConnectionM12 x 1 connector
Material
HousingPA 6
Basediecast aluminum
Mass860 g

CAD+CAE: IUH-F190-V1-FR2-02

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS10542 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP3464 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: IUH-F190-V1-FR2-02

CertificatesCertificate No.File TypeFile Size
Argentina Radio ApprovalC-21838PDF93 KB
CA FCC ApprovalIREIUHF190V1BPDF206 KB
CA Radio Approval17-111662PDF576 KB
Mexico Radio ApprovalRCPPEIU14-2030PDF108 KB
USA ULQUYX.E468231LINK---

Associated Products: IUH-F190-V1-FR2-02

Accessories

2,377.00  USD

In stock

IDENTControl control interface
With Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

978.00  USD

In stock

IDENTControl Compact control interface
With Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

1,482.00  USD

Contact Us

IDENTControl Compact control interface
With Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocolsfa

Control interface unit IDENTControl Compact
with EtherCAT interfacefa
Control interface unit IDENTControl Compact
with PROFIBUS DP interfacefa
Control interface unit IDENTControl Compact
with PROFIBUS DP interfacefa
Control interface unit IDENTControl Compact
with PROFIBUS DP interfacefa
844.00  USD

Contact Us

Control interface unit IDENTControl Compact
with serial interface RS-232 and RS-485fa
Control interface unit IDENTControl Compact
with serial interface RS-232 and RS-485fa
45.00  USD

In stock

Connecting cable, M12 to M12, PUR cable 4-pin, shieldedfa
59.00  USD

In stock

Connecting cable, M12 to M12, PUR cable 4-pin, shieldedfa
9.00  USD

In stock

Data carrierfa
9.00  USD

In stock

Data carrierfa
106.00  USD

In stock

Data carrierfa
11.00  USD

Contact Us

Data carrierfa
Data carrierfa
Data carrierfa
Mounting bracket for pole and wall mountingfa
Mounting bracket for wall mountingfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa

Function: IUH-F190-V1-FR2-02

The compact IUH-F190-V1-FR2-03 read/write head operates in the UHF frequency range and is optimized for use in industrial applications involving medium distances. The device reads and writes passive tags in line with EPC Generation 2 (ISO/IEC 18000-63). The read/write head can be used in China. The read/write head is compliant with the relevant transmission regulations.

Wide range of options supported for filtering data. The read/write head is connected to the IDENTControl interface using an M12 connector. The user can monitor the status of the read/write head using the integrated LEDs.

The read/write head has a typical detection range of around 2 meters; this range is determined by the tag used and can be adjusted by configuring the transmission power. Other influencing factors include the setup and installation of the specific application and the surrounding materials, particularly metal. The read and write distances for the relevant tag, which are detailed separately, have been established in a test laboratory under ideal conditions. For the actual read and write distances under real conditions, the combination of read/write head and tag must be tested in the desired application.

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …