Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WiFi, version for Europe |
Hardware | ||
---|---|---|
Processor | Octa-Core, 2x 2 GHz + 6x 1,7 GHz Qualcom SDM670 |
|
Working memory | RAM 4 GByte | |
Internal data memory | 64 GByte | |
Sensors | Accelerometer, barometer, fingerprint sensor, position sensor, compass, hall sensor, ambient light sensor, proximity sensor | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 25.54 cm (10 ") | |
Aspect ratio | 16:10 | |
Resolution | 1920 x 1200 (WUXGA) | |
Brightness | 480 cd/m2 (nit) | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion battery 28.12 WH 3.8 V 7400 mAh | |
Operating duration | up to 15 h | |
Communication | ||
WLAN | 802.11 a/b/g/n/ac (2,4 GHz + 5 GHz), VHT80 | |
Bluetooth | Bluetooth® 5.0 (LE bis zu 2 MBit/s) | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
USB | USB 3.1 Gen. 1 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
SIM card | 1 x Nano SIM (4FF) | |
Software | ||
Operating system | Android™ 11 | |
Languages | Deutsch , English (default) | |
Safety | Samsung KNOX 3.2 | |
SMS/MMS | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | 930 g | |
Dimensions | H x W x D 170.2 mm x 243.5 mm x 9.9 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 20 ATEX 1 131 X | |
ATEX marking | II 3G Ex ic IIC T5 Gc II 3D Ex ic IIIB T80°C Dc |
|
International approvals | ||
SGS approval | SGSNA/20/SUW/00063X | |
Approved for | Class I, Division 2, Groups A - D T5 Class I, Zone 2, Group IIC T5 | |
IECEx approval | ||
IECEx certificate | IECEx EPS 20.0050X | |
IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T80°C Dc |
|
Approved for | Europe | |
Further approvals | MIL-STD-810H | |
General information | ||
Scope of delivery | Tab-Ex Pro incl. battery Ex-protective cover S Pen Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - AVEVA Mobile Operator Solutions | ENG | 175 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA SGS | SGSNA/20/SUW/00063X | ALL | 809 KB | |
Europe Bureau Veritas | EPS 20 ATEX 1 131 X | ALL | 1772 KB | |
Worldwide Bureau Veritas | IECEx EPS 20.0050X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4772B | ALL | 107 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|