Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Pad-Ex 01 DZ2 (DIV 2 and Zone 2/22), GPS/LTE, no camera, i7 processor, 8 GB RAM, 256 GB SSD, Windows 10, including HART modem |
Hardware | ||
---|---|---|
Processor | Intel Broadwell i7 (8550 U) | |
Working memory | RAM 8 GByte | |
Camera | ||
Main camera | 8 MP Autofocus | |
Internal data memory | 256 GByte | |
Sensors | Acceleration sensor, gyroscope and e-compass, light sensor | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 29.5 cm (11.6 ") | |
Aspect ratio | 16:9 | |
Resolution | 1920x1080 (Full HD) | |
Brightness | 1000 cd/m2 (nit) | |
Colors | 16 Mio. | |
Key | On/off Volume up / down |
|
Electrical specifications | ||
Battery type | Li-Ion battery 43.8 WH 11.1 V 3950 mAh | |
Communication | ||
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) | |
Bluetooth | Bluetooth® 5.0 | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
USB | 2x USB 3.0 (Type-A) | |
SIM card | 1 x standard SIM | |
Software | ||
Operating system | Windows® 10 Pro (64 Bit) | |
Languages | German, English (default) | |
Ambient conditions | ||
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | 1200 g | |
Dimensions | ||
W x H x D | 192 mm x 298 mm x 20 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 16 ATEX 1 163 X | |
ATEX marking | II 3G Ex ic IIC T4 Gc II 3D Ex ic IIIB T135°C Dc |
|
International approvals | ||
SGS approval | ||
SGS certificate | SGSNA/20/SUW/00020X | |
Approved for | Class I, II, III, Division 2, GRPS A-G, T4, T135 °C Class I, Zone 2, Group IIC T4 |
|
IECEx approval | ||
IECEx certificate | IECEx EPS 16.0072X | |
IECEx marking | Ex ic IIC T4 Gc Ex ic IIIB T135 °C Dc |
|
Approved for | Europe | |
General information | ||
Scope of delivery | Pad-Ex® AC Adaptor Charging cable Dock Connector with Pass-Through Hand strap Documentation Viator Bluetooth HART Interface |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Twopager Pad-Ex 01 | ENG | 167 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Safety Note / Sicherheitshinweis | ALL | 3227 KB | |
Safety Note / Sicherheitshinweis | ALL | 2154 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
SGS Certificate | SGSNA/20/SUW/00020X | ALL | 838 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5081A | ALL | 154 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5126A | ALL | 141 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|