Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Tablet Tab-Ex 02 Tab-Ex02-DZ2-WIFINAM-A8-NN00..

Tab-Ex02-DZ2-WIFINAM-A8-NN00..
  • Replaceable SIM
  • Global certificates - a common platform
  • Android 8.1 operating system
  • Wireless connections such as WWAN, 4G LTE, WLAN, etc.
  • Camera (front and main/optional)
  • 8 MP camera with built-in flash on the main screen
  • 5 MP front camera
  • Comprehensive security thanks to Samsung KNOX
  • Accessories and peripheral devices allow a wider range of applications
  • Suitable for use with gloves
  • NFC technology for wireless applications
  • GPS
  • Android 9 operating system

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Tab-Ex02-DZ2-WIFINAM-A8-NN00..

Hardware
ProcessorExynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53)
Working memoryRAM 3 GByte
Internal data memory16 GByte
SensorsAcceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Resolution1280 x 800 (WXGA)
Brightness480 nit
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 16.91 WH 3.8 V 4450 mAh
Operating durationup to 11 h
Communication
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGlonass, Beidou
USBUSB 2.0
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1 x Nano SIM (4FF)
Software
Operating systemAndroid™ 8.1
LanguagesDeutsch English (default)
SafetySamsung KNOX 3.2
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
MassWi-Fi 575 g
DimensionsH x W x D 127.6 mm x 247.7 mm x 9.9 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 18 ATEX 1 055 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc
Ex-Hexagon II 3D Ex ic IIIB T100 °C Dc
International approvals
CSA approval
CSA certificate70166734
Approved forClass I, Division 2, Groups A, B, C, D T5
Class I, Zone 2, Group IIC T5
IECEx approval
IECEx certificateIECEx EPS 18.0029X
IECEx markingEx ic IIC T5 Gc
Ex ic IIIB T100 °C Dc

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: Tab-Ex02-DZ2-WIFINAM-A8-NN00..

Associated Products: Tab-Ex02-DZ2-WIFINAM-A8-NN00..

Accessories
Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
459.00  USD

Contact Us

Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
Tip ends and tip removal tweezers for ST T02 X2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!