Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Pad-Ex® 01 P8 Tablet Computer PAD-EX01P8_DZ2_C_I5_8_256_2D

PAD-EX01P8_DZ2_C_I5_8_256_2D
  • Capacitive multitouch screen
  • 1-D/2-D barcode scanner
  • 5 MP camera with autofocus and LED flash
  • Outstanding wireless connectivity
  • Intel Wireless AC9260
  • Bluetooth® 5.0
  • 11.6 inch widescreen display
  • Can be used in sunlight
  • Windows® 10 Pro
  • 802.11 a/b/g/n/ac
  • Eighth-generation Intel® Core™ processor
  • Accessories and peripheral devices allow a wider range of applications
  • Global certificates - a common platform

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PAD-EX01P8_DZ2_C_I5_8_256_2D

Product Description
Pad-Ex 01 DZ2 (DIV 2 & Zone 2/22), with camera, i5 processor, 8 GB RAM, 256 GB SSD, Windows 10, 1-D/2-D barcode scanner
Hardware
ProcessorIntel Broadwell i5 (8250 U)
Working memoryRAM 8 GByte
Camera
Front camera2 MP
Main camera5 MP Autofocus
Scanner1-D/2-D barcode scanner
Internal data memory256 GByte
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness500 nits
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 43.8 WH 11.1 V 3950 mAh
Operating durationup to 7 h
Communication
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.0 (Type-A) x 2
ConnectionsWi-Fi Direct, NFC, ANT+
Software
Operating systemWindows® 10 Pro (64 Bit)
LanguagesDeutsch English (default)
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
Mass1200 g
DimensionsH x W x D 192 mm x 298 mm x 20 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T4 Gc
Ex-Hexagon II 3D Ex ic IIIB T135°C Dc
International approvals
SGS approval
SGS certificateSGSNA/20/SUW/00020
Approved forClass I, II, III, Division 2, GRPS A-G, T4, T135 °C
Class I, Zone 2, Group IIC T4
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic IIC T4 Gc
Ex ic IIIB T135 °C Dc

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: PAD-EX01P8_DZ2_C_I5_8_256_2D

Approvals: PAD-EX01P8_DZ2_C_I5_8_256_2D

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4411BALLPDF108 KB

Associated Products: PAD-EX01P8_DZ2_C_I5_8_256_2D

Accessories
Vehicle dock for Pad-Ex 01 DZ2, D2pa
Charger for BP P01 HC and BP P01 SCpa
Shoulder strap for Pad-Ex 01 DZ2, D2pa
X-strap for Pad-Ex 01 DZ2, D2pa
Stylus pen with fiber tip and coiled cablepa
Hand strap for Pad-Ex 01 DZ2, D2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!