Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Pad-Ex 01 DZ2 (DIV 2 & Zone 2/22), GPS/LTE, with camera, i5 processor, 8 GB RAM, 256 GB SSD, Windows 10 |
Hardware | ||
---|---|---|
Processor | Intel Broadwell i5 (8250 U) | |
Working memory | RAM 8 GByte | |
Camera | ||
Front camera | 2 MP | |
Main camera | 5 MP Autofocus | |
Internal data memory | 256 GByte | |
Sensors | Acceleration sensor, gyroscope and e-compass, light sensor | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 29.5 cm (11.6 ") | |
Resolution | 1920x1080 (Full HD) | |
Brightness | 500 nits | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion battery 43.8 WH 11.1 V 3950 mAh | |
Operating duration | up to 7 h | |
Communication | ||
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) | |
Bluetooth | Bluetooth® 5.0 | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
USB | USB 3.0 (Type-A) x 2 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
SIM card | 1 x standard SIM | |
Software | ||
Operating system | Windows® 10 Pro (64 Bit) | |
Languages | Deutsch English (default) | |
Ambient conditions | ||
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | 1200 g | |
Dimensions | H x W x D 192 mm x 298 mm x 20 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 16 ATEX 1 163 X | |
ATEX marking | II 3G Ex ic IIC T4 Gc II 3D Ex ic IIIB T135°C Dc |
|
International approvals | ||
SGS approval | ||
SGS certificate | SGSNA/20/SUW/00020 | |
Approved for | Class I, II, III, Division 2, GRPS A-G, T4, T135 °C Class I, Zone 2, Group IIC T4 |
|
IECEx approval | ||
IECEx certificate | IECEx EPS 16.0072X | |
IECEx marking | Ex ic IIC T4 Gc Ex ic IIIB T135 °C Dc |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4411B | ALL | 108 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|