Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Pad-Ex® 01 P8 Tablet Computer PAD-EX01P8_DZ2_CI58256HM

PAD-EX01P8_DZ2_CI58256HM
  • Capacitive multitouch screen
  • 5 MP camera with autofocus and LED flash
  • Outstanding wireless connectivity
  • Intel Wireless AC9260
  • Bluetooth® 5.0
  • 11.6 inch widescreen display
  • Can be used in sunlight
  • Windows® 10 Pro
  • 802.11 a/b/g/n/ac
  • Eighth-generation Intel® Core™ processor
  • Accessories and peripheral devices allow a wider range of applications
  • Global certificates - a common platform
  • Viator® BT Bluetooth® HART Modem
  • Complete kit is pre-installed for customer
  • Out of box experienced (OOBE)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PAD-EX01P8_DZ2_CI58256HM

Product Description
Pad-Ex 01 DZ2 (DIV 2 & Zone 2/22), with camera, i5 processor, 8 GB RAM, 256 GB SSD, Windows 10, including HART modem
Hardware
ProcessorIntel Broadwell i5 (8250 U)
Working memoryRAM 8 GByte
Camera
Front camera2 MP
Main camera5 MP Autofocus
Internal data memory256 GByte
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal29.5 cm (11.6 ")
Resolution1920x1080 (Full HD)
Brightness500 nits
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 43.8 WH 11.1 V 3950 mAh
Operating durationup to 7 h
Communication
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.0 (Type-A) x 2
ConnectionsWi-Fi Direct, NFC, ANT+
Software
Operating systemWindows® 10 Pro (64 Bit)
LanguagesDeutsch English (default)
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
Mass1200 g
DimensionsH x W x D 192 mm x 298 mm x 20 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T4 Gc
Ex-Hexagon II 3D Ex ic IIIB T135°C Dc
International approvals
SGS approval
SGS certificateSGSNA/20/SUW/00020
Approved forClass I, II, III, Division 2, GRPS A-G, T4, T135 °C
Class I, Zone 2, Group IIC T4
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic IIC T4 Gc
Ex ic IIIB T135 °C Dc
General information
Scope of deliveryPad-Ex®
AC Adaptor
Charging cable
Dock Connector with Pass-Through
Hand strap
Documentation
Viator Bluetooth HART Interface

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: PAD-EX01P8_DZ2_CI58256HM

Approvals: PAD-EX01P8_DZ2_CI58256HM

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4411BALLPDF108 KB

Associated Products: PAD-EX01P8_DZ2_CI58256HM

Accessories
Vehicle dock for Pad-Ex 01 DZ2, D2pa
Charger for BP P01 HC and BP P01 SCpa
Shoulder strap for Pad-Ex 01 DZ2, D2pa
X-strap for Pad-Ex 01 DZ2, D2pa
Stylus pen with fiber tip and coiled cablepa
Hand strap for Pad-Ex 01 DZ2, D2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!