Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Tablet computer Tab-Ex02-DZ2-WWANARE-ANDNS00..

Tab-Ex02-DZ2-WWANARE-ANDNS00..
  • Replaceable SIM
  • Global certificates - a common platform
  • Wireless connections such as WWAN, 4G LTE, WLAN, etc.
  • Comprehensive security thanks to Samsung KNOX
  • Accessories and peripheral devices allow a wider range of applications
  • Suitable for use with gloves
  • NFC technology for wireless applications
  • GPS
  • Latest available Android version for this device

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Tab-Ex02-DZ2-WWANARE-ANDNS00..

Product Description
Tab-Ex 02 DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. WiFi, with microSD card, version for United Arab Emirates
Hardware
ProcessorExynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53)
Working memoryRAM 3 GByte
Optional data memoryMicro SD flash card up to 256 GByte
Internal data memory16 GByte
SensorsAcceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Resolution1280 x 800 (WXGA)
Brightness480 nit
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 16.91 WH 3.8 V 4450 mAh
Operating durationup to 11 h
Communication
Mobile standardLTE Cat. 6 (300 Mbps)
2GGSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz
3GUMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900)
4GLTE band: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B17 (700), B20 (800), B28 (700)
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, Glonass, Beidou
USBUSB 2.0
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1 x Nano SIM (4FF)
Software
Operating systemAndroid™
LanguagesDeutsch English (default)
SafetySamsung KNOX 3.2
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
Mass579 g
DimensionsH x W x D 127.6 mm x 247.7 mm x 9.9 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 18 ATEX 1 055 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc
Ex-Hexagon II 3D Ex ic IIIB T100 °C Dc
International approvals
CSA approval
CSA certificate70166734
Approved forClass I, Division 2, Groups A, B, C, D T5
Class I, Zone 2, Group IIC T5
IECEx approval
IECEx certificateIECEx EPS 18.0029X
IECEx markingEx ic IIC T5 Gc
Ex ic IIIB T100 °C Dc
Approved forUnited Arab Emirates
General information
Scope of deliveryTab-Ex® 02
Battery
Ex-protective cover
S Pen
USB cable
Travel charger
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: Tab-Ex02-DZ2-WWANARE-ANDNS00..

Informative Literature: Tab-Ex02-DZ2-WWANARE-ANDNS00..

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - AVEVA Mobile Operator SolutionsENGPDF175 KB

Associated Products: Tab-Ex02-DZ2-WWANARE-ANDNS00..

Accessories
Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
459.00  USD

Contact Us

Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
Tip ends and tip removal tweezers for ST T02 X2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!