Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
22 inch (55.9 cm) remote monitor |
Hardware | ||
---|---|---|
Processor | Intel® Atom™ E3826 1.46 GHz alternative: 1.58GHz Intel® Celeron N2807 * |
|
RAM | 4 GB | |
Mass storage | compact flash: 32 GB CFAST | |
Supply | ||
Power consumption | 70 W max, 100 ... 240 VAC, 50 ... 60 Hz, or 24 VDC | |
Indicators/operating means | ||
Display | ||
Screen diagonal | 54.6 cm (21.5 inch) | |
Response time | 25 ms (standard brightness) 5 ms (high brightness) |
|
Resolution | 1920 x 1080 Full HD | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 5000:1 (standard brightness) 900:1 (high brightness) |
|
Brightness | 300 cd/m2 (nits) - standard brightness 1200 cd/m2 (nits) - high brightness |
|
Reading angle | 89° in all directions (standard brightness) 170° H; 160° V (high brightness) |
|
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | ||
Touch screen | 5-wire resistive | |
Keyboard | touch pad , optical trackball (50 mm) , joystick connections : USB |
|
Interface | ||
Interface type | 1 x LAN (GB ethernet) , 2 x LAN (optional) , 1 x USB 2.0 , 1 x power 1 x Fiber optic LAN, SC duplex, multimode (optional) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Software | ||
Operating system | VisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT LTSB) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Main enclosure: painted black steel or 316L stainless steel Main enclosure (rear cover): 6062 anodized aluminum, marine grade |
|
Installation | 100 mm ( 3.9 inch ) VESA mount | |
Mass | Main unit: 15.9 kg (35 lb) without keyboard; 21.3 kg (47 lb) with keyboard | |
Dimensions | Main enclosure: 636 x 406 x 86 mm (25.0 x 16.0 x 3.4 inch), junction box adds 43 mm (1.7 inch) to depth Keyboard enclosure: 559 x 254 x 51 mm (22.0 x 10.0 x 2.0 inch) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | ||
Marking | ![]() |
|
International approvals | ||
ETL approval | Class I, Div. 2 Groups A, B, C, D; T4 | |
General information | ||
Supplementary information | * see Typelabel 2021 alternative, processor can not be choosen |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The RM921 remote monitor is designed for continuous use in harsh environments such as manufacturing, oil & gas, and chemical applications.
The RM transmits video data digitally from the host PC to the monitor over an Ethernet connection using RDP, VNC, or ICA protocol.
The compact housing design allows for easy mounting using the industry standard 100 mm VESA mount.
This 21.5" monitor features an optional touchscreen and keyboard with various mouse options.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Technical White Papers | Language | File Type | File Size |
---|---|---|---|
Centralize and Manage Process Control with Remote Desktop Industrial Monitors | ENG | 626 KB | |
HMI & Virtualization in Process Automation: An Introduction to Virtualization | ENG | 8831 KB | |
Brief Instructions | |||
Mounting Options for VisuNet IND 900 Series | ENG | 1366 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB | |
Manuals | |||
Manual | ENG | 6530 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 18ATEX4156X | ALL | 138 KB | |
Canada Intertek | Hazardous Locations | ALL | LINK | --- |
Canada Intertek | Ordinary Locations | ALL | LINK | --- |
IECEx Certificate of Conformity | IECEx CML 18.0084X | ALL | LINK | --- |
USA Intertek | Hazardous Locations | ALL | LINK | --- |
USA Intertek | Ordinary Locations | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B083B | ALL | 164 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|