Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Industrial monitors DM522 Series GP Monitor

DM522 Series GP Monitor
  • Direct PC interface
  • 22 inch flat panel monitor
  • Panel mount in general-purpose areas
  • Touchscreen options
  • 16:10 widescreen format

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DM522 Series GP Monitor

Product Description
22 inch flat panel monitor for general purpose applications.
Supply
ConnectionTwo-position screw terminal
Input voltage+ 12 V DC   @ 4.5 A continuous
Indicators/operating means
Display
Type5-wire resistive
Screen diagonal22 inch
Response time15 ms
Resolution1680 x 1050 (native mode) , 1360 x 765 , 1280 x 720
Color depth24 bit (16.7 M) color supported in any video mode
Contrast1000:1
BrightnessStandard: 300 nit
Reading angle178° horizontal , 178° vertical
Life spanback lamp life: 50,000 hrs typical half life (replaceable)
Input devices15-pin VGA, DVI-I
Optional interface to NTSC (camera, live video) via standard BNC connector
Touch screen5-wire resistive
Interface
Interface typeRS-232 serial or USB port to host computer via standard cable
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Low voltage
Directive 73/23/EECEN60950
Ambient conditions
Operating temperature0 ... 50 °C (32 ... 122 °F) ambient, no active cooling devices required
Storage temperature-10 ... 60 °C (14 ... 140 °F)
Relative humidity0 ... 90 %, non-condensing
Vibration resistance5 ... 100 Hz , 1 g, 12 m/s2, all axes
Impact resistance30 g, 6 ms, all axes
Mechanical specifications
Degree of protectionNEMA Type 4/12 (front face and seals).
Type 4x with stainless option
IP66
Installationpanel mount
Mass15 kg
DimensionsOuter bezel: 394 mm x 572 mm (15.5 x 22.5 inch)
Front bezel thickness: 2.5 mm (0.1 inch)
Overall depth76 mm (3.0 inch) with recessed cable ways
Cut out dimensions358 mm x 536 mm (14.1 inch x 21.1 inch)
MountingVESA 100 mm mounting pattern (peripheral mounting only)
International approvals
UL approvalE185778

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: DM522 Series GP Monitor

Function

Plant floor operator interfaces reduce process inefficiencies and help plant floor operators make informed decisions. The widescreen 16:10 workstation, or larger, is now the norm in process automation control rooms.

The widscreen monitor optimizes software programming efforts by eliminating the labor intensive task of resizing HMI graphics to fit much smaller operator interface screens.

The 22 inch wide screen is a highperformance industrial flat panel monitor. It is designed as an operator interface device for continuous use in heavy-duty conditions.

It incorporates an industrial grade, high performance active matrix LCD panel, an optional touchscreen, and will connect directly to any DVI, VGA, or NTSC video signal.

It is available in many configurations.

Informative Literature: DM522 Series GP Monitor

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated LoadingENGPDF165 KB

Product Documentation: DM522 Series GP Monitor

Language Selection:
System DescriptionsLanguageFile TypeFile Size
Industrial Display Cross-ReferenceENGPDF237 KB
Manuals
ManualENGPDF7119 KB

Approvals: DM522 Series GP Monitor

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
UL Hazardous LocationE190294 (NWHP, NWHP7)ALLPDF342 KB
UL Ordinary LocationE185778 (NWGQ, NWGQ7)ALLPDF174 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B010DALLPDF221 KB

Software: DM522 Series GP Monitor

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!

VisuNet FLX Platform

Discover the new VisuNet FLX platform for highly flexible operator workstations and monitoring systems.