Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Distance | Transmitter "K4": 120 m (400 ft) Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode |
|
Supply | ||
Connection | Monitor: power, CAT5, fiber (LC) | |
Power consumption | Main unit: 50 ... 60 Hz; 20-30 VDC Transmitter "K4": 5 VDC @ 10 W, max Transmitter "K5": 5 VDC @ 10 W, max |
|
Indicators/operating means | ||
Indicators | Transmitter "K4": video check LED; front panel - power Transmitter "K5": video check LED; front panel - power |
|
Display | ||
Screen diagonal | 15 inch (381 mm) | |
Response time | Standard: 30 ms High-bright : 25 ms |
|
Resolution | 1024 x 768 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | Standard: 800:1 High-bright: 700:1 |
|
Brightness | Standard: 350 cd/m2 (nits) High-bright: 1200 cd/m2 (nits) |
|
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | Transmitter "K4": 29-pin DVI-D; 2 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6) Transmitter "K5": 29-pin DVI-D; 1 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors |
|
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Keyboard | touch pad , optical trackball (50 mm) , joystick | |
Serial data | ||
Baud rate | 19.2 KBd max | |
Flow control | RTS, CTS, DTR, DSR | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Main enclosure: painted black steel or 316L stainless steel Main enclosure (rear cover): 6062 anodized aluminum, marine grade |
|
Installation | 100 mm ( 3.9 inch ) VESA mount | |
Mass | Main unit: 11.3 kg (25 lb) without keyboard; 16.8 kg (37 lb) with keyboard Transmitter "K4": 0.3 kg (0.7 lbs) Transmitter "K5": 0.3 kg (0.7 lbs) |
|
Dimensions | Main enclosure: 478 x 381 x 86 mm (18.8 x 15.0 x 3.4 inch), junction box adds 43 mm (1.7 inch) to depth Keyboard enclosure: 559 x 254 x 51 mm (22.0 x 10.0 x 2.0 inch) Transmitter "K4": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch) Transmitter "K5": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | ||
Marking | II 3G Ex ic nA IIC T4 Gc | |
International approvals | ||
ETL approval | Class I, Div. 2 Groups A, B, C, D; T4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
VisuNet IND KM915 rugged industrialized housing was made to extended the control room into the toughest process conditions. The KVM extender option allows the display and the host PC be up to 400 m (1300 ft) apart and is certified for installation in Class I/Div 2 and ATEX Zone 2 hazardous locations.
Designed for manufacturing environments where dust, bacteria, water, and other undesirable materials might accumulate, the enclosure construction and surfaces provide wash down solutions proper drainage to prevent standing water and easily mounts utilizing the industry standard 100 mm VESA.
This 15" monitor features an optional touch screen, keyboard with various mouse options, and choice of one of three KVM types.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Options for VisuNet IND 900 Series | ENG | 1366 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB | |
Manuals | |||
Manual | ENG | 6530 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 18ATEX4156X | ALL | 138 KB | |
Canada Intertek | Hazardous Locations | ALL | LINK | --- |
Canada Intertek | Ordinary Locations | ALL | LINK | --- |
IECEx Certificate of Conformity | IECEx CML 18.0084X | ALL | LINK | --- |
USA Intertek | Hazardous Locations | ALL | LINK | --- |
USA Intertek | Ordinary Locations | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B083B | ALL | 164 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |