Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

KVM Workstation KM919 Series

KM919 Series
  • 19 inch TFT display w/ optional touch screen
  • Seams continuously welded and ground smooth (Type 4/4X, IP66)
  • Connects to host PC via internal KVM extender
  • Class I, Div. 2 / ATEX Zone 2 approved

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KM919 Series

General specifications
DistanceTransmitter "K4": 120 m (400 ft)
Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode
Supply
ConnectionMonitor: power, CAT5, fiber (LC)
Power consumptionMain unit: 50 ... 60 Hz; 20-30 VDC
Transmitter "K4": 5 VDC @ 10 W, max
Transmitter "K5": 5 VDC @ 10 W, max
Indicators/operating means
IndicatorsTransmitter "K4": video check LED; front panel - power
Transmitter "K5": video check LED; front panel - power
Display
Screen diagonal19 inch (483 mm)
Response time12 ms
Resolution1280 x 1024
Color depth24 bit (16.7 M) color
Contrast1000:1
Brightness450 cd/m2 (nit)
Reading angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devicesTransmitter "K4": 29-pin DVI-D; 2 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6)
Transmitter "K5": 29-pin DVI-D; 1 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors
Touch screen5-wire resistive
5-wire hardened resistive
Keyboardtouch pad , optical trackball (50 mm) , joystick
Serial data
Baud rate19.2 KBd max
Flow controlRTS, CTS, DTR, DSR
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (noncondensing)
Shock resistance30g, 11 ms, all axis
Vibration resistance5 ... 100 Hz 1G, 12 m/s2
Mechanical specifications
Degree of protectionType 4X ( stainless steel )
Type 4 ( painted steel )
IP66
MaterialMain enclosure: painted black steel or 316L stainless steel
Main enclosure (rear cover): 6062 anodized aluminum, marine grade
Installation100 mm ( 3.9   inch ) VESA mount
MassMain unit: 13.6 kg (30 lb) without keyboard; 19.1 kg (42 lb) with keyboard
Transmitter "K4": 0.3 kg (0.7 lbs)
Transmitter "K5": 0.3 kg (0.7 lbs)
DimensionsMain enclosure: 566 x 442 x 86 mm (22.3 x 17.4 x 3.4 inch), junction box adds 43 mm (1.7 inch) to depth
Keyboard enclosure: 559 x 254 x 51 mm (22.0 x 10.0 x 2.0 inch)
Transmitter "K4": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch)
Transmitter "K5": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch)
Data for application in connection with hazardous areas
EU-type examination certificate
MarkingEx-Hexagon II 3G Ex ic nA IIC T4 Gc
International approvals
ETL approvalClass I, Div. 2 Groups A, B, C, D; T4

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: KM919 Series

Function

VisuNet IND KM919 rugged industrialized housing was made to extended the control room into the toughest process conditions. The KVM extender option allows the display and the host PC be up to 400 m (1300 ft) apart and is certified for installation in Class I/Div 2 and ATEX Zone 2 hazardous locations.

Designed for manufacturing environments where dust, bacteria, water, and other undesirable materials might accumulate, the enclosure construction and surfaces provide wash down solutions proper drainage to prevent standing water and easily mounts utilizing the industry standard 100 mm VESA.

This 19" monitor features an optional touch screen, keyboard with various mouse options, and choice of one of three KVM types.

Informative Literature: KM919 Series

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated LoadingENGPDF165 KB

Product Documentation: KM919 Series

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Options for VisuNet IND 900 SeriesENGPDF1366 KB
Safety and Security Documentation
Instruction manualENGPDF226 KB
Manuals
ManualENGPDF6530 KB

Approvals: KM919 Series

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateCML 18ATEX4156XALLPDF138 KB
Canada IntertekHazardous LocationsALLLINK---
Canada IntertekOrdinary LocationsALLLINK---
IECEx Certificate of ConformityIECEx CML 18.0084XALLLINK---
USA IntertekHazardous LocationsALLLINK---
USA IntertekOrdinary LocationsALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B083BALLPDF164 KB

Software: KM919 Series

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!

VisuNet FLX Platform

Discover the new VisuNet FLX platform for highly flexible operator workstations and monitoring systems.