Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Safety light grid with integrated control unit SLPC10-3

SLPC10-3
  • Sensing range up to 10 m
  • 3-radial design
  • Beam spacing 400 mm
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Red transmission light
  • Usable with or without start/restart disable
  • Integrated relay monitor
  • 7-segment diagnostic display
  • Integrated function display
  • Operating reserve indication
  • OSSD outputs as semiconductor or relay outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLPC10-3

System components
EmitterSLP10-3-T
ReceiverSLPC10-3-R
General specifications
Effective detection range0.2 ... 10 m
Light sourceLED
Light typemodulated visible red light
TestsIEC/EN 61496
Safety type according to IEC/EN 614964
MarkingCE
Target sizestatic: 32 mm
dynamic: 50 mm (at v = 1.6 m/s of the obstacle)
Beam spacing400 mm
Number of beams3
Operating modeStart/restart disable, relay monitor,
Opening angle< 5 °
Functional safety related parameters
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd3.54 E-9
Type4
Indicators/operating means
Diagnostics indicator7-segment display
Function indicatorLED red: per receiver channel
off: interruption
flashes: receiver
continuously on: reception with sufficient stability control
on the front plate: LED red: OSSD off
LED green: OSSD on
Stability alarm indicatorLED red next to receiver flashes
Control elements10 DIP switch in receiver terminal compartment
Electrical specifications
Operating voltage24 V DC -15% / +25% , galvanically isolated
No-load supply currentmax. 250 mA
Protection classIII , IEC 61140
Input
Activation currentapprox. 10 mA
Activation time0.03 ... 1 s
Test inputReset-input for system test
Function inputRelay monitor, start release
Output
Stability alarm output1 PNP, +UB -2 V, max. 300 mA
Safety output2 separated fail safe semiconductor outputs
Signal output1 PNP each, max. 300 mA for start readiness, OSSD on, OSSD off
Switching voltageOperating voltage -2 V
Switching currentmax. 0.5 A
Response time20 ms
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
ApprovalsTÜV SÜD
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65
ConnectionM16 cable gland ,
terminal compartment with cage-terminals, M12-connector for emitter
Connection optionsFurther electrical connection options on request:
Connector DIN 43 651 Hirschmann, emitter: 6-pin+PE, receiver: 11-pin+PE
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
MassPer 3400 g

Classifications

SystemClasscode
ECLASS 13.027272703
ECLASS 12.027272703
ECLASS 11.027272703
ECLASS 10.0.127272703
ECLASS 9.027272703
ECLASS 8.027272703
ECLASS 5.127272703
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLPC10-3

Product Documentation: SLPC10-3

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction Manual Safety light grid SLP/SLPC SLP/SLPCMENGPDF1421 KB

Design / Simulation: SLPC10-3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP134 KB
CAD 3-D additional / CAD 3-D additionalALLSTP164 KB
CAD Portal / CAD PortalALLLINK---

Approvals: SLPC10-3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1317d.pdfZ10 020068 0081ALLPDF123 KB
/cert/cert1511b.pdfU8V 020068 0085ALLPDF205 KB

Software: SLPC10-3

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.