Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tough panel PCs optimized for Zone 2/22 and Div. 2 oil exploration and extraction applications

VisuNet XT PCs outperform extreme conditions encountered during exploration and extraction of fossil fuels. Suitable for the rig floor or anywhere an extremely rugged panel PC is required, the XT is used primarily in outdoor applications where harsh environments are the norm. The housing is made of lightweight, marine-grade powder-coated aluminum that withstands salt spray and a range of chemicals.

  • Portable and field-maintainable
  • State-of-the-art design dissipates heat without the use of cooling fans
  • Optically bonded, sunlight readable LCDs available in 15 inch (38.1 cm) and 19 inch (48.3 cm) screen sizes
  • Globally certified—ATEX & IECEx Zone 2 and Class I, Div. 2
  • Extended temperature range of -40 °C … +65 °C
  • High performance Intel® Core™ quad core processor option

Typical Applications

The VisuNet XT series is designed for use in harsh environmental conditions such as on drilling rigs. During the drilling process, the rig operates 24/7. High shock and vibration take a toll on the equipment. With its approvals for Zone 2 and Class I, Div. 2, the VisuNet XT perfectly meets these challenging requirements. Learn more about the benefits of the VisuNet XT in applications like this. 

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!