Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

PC Workstation VisuNet Edge PC8722

VisuNet Edge PC8722
  • Extended temperature range for indoor/outdoor use
  • Modular design for field maintainability
  • Solution for General Purpose and Div. 2
  • Variety of keyboard and mounting options
  • Watershed housing allows for proper drainage
  • Windows 7 Ultimate (32-bit or 64-bit)
  • Widescreen 16:10 aspect ratio

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet Edge PC8722

Hardware
ProcessorIntel® Core i7-3517UE 1.7 GHz or Intel® Atom E3826 1.46 GHz
RAMup to 8 GB
Mass storage120 GB SSD
Supply
ConnectionTerminals
Power consumptionIntel® Atom™: max 60 W , 100 ... 240 VAC, 50 ... 60 Hz, or 20 ... 30 VDC
Intel® Core™ i7: max 72 W , 100 ... 240 VAC, 50 ... 60 Hz, or 20 ... 30 VDC
Indicators/operating means
Display
Screen diagonal22 inch (559 mm)
Response time4 ms
Resolution1680 x 1050
Color depth24 bit (16.7 M) color
Contrast1000:1
Brightness250 cd/m2 (nit)
Reading angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devices
Touch screen5-wire resistive
Interface
Interface typeIntel® Core™ i7 : 1 GB ethernet, 2 x USB, audio, RS232, power
Intel® Atom : 2 x 1 GB ethernet, 2 x USB, audio, RS232, power
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Software
Operating systemWindows 7 Ultimate (32-bit or 64-bit)
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (noncondensing)
Mechanical specifications
Degree of protectionNEMA Type 4X
Material304 (UNS S30400) stainless steel
Housing304 (UNS S30400) stainless steel
Surface#4, 180 grit
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top)
Volume: approx. 3.2 cu ft
MountingWall or pedestal mount
International approvals
UL approvalcULus
Approved forGeneral purpose
Class I, Division 2, Groups A, B, C, and D

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: VisuNet Edge PC8722

Function

The VisuNet Edge is a universal design that is well suited for many applications.

Specifically designed for manufacturing environments where dust, bacteria, water, and other undesirable materials might accumulate, the sloped enclosure provides washdown solutions with proper drainage to prevent standing water. The formed lip enclosure opening prevents the flow of liquid or other contaminants from entering the enclosure.

The wastershed enclosure with extended keyboard housing is available as a complete stand-alone PC workstation with different mounting options available: pedestal or wall mount.

Software: VisuNet Edge PC8722

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!