Hardware |
Processor | Qualcomm Snapdragon 450 |
Working memory | RAM 3 GByte |
Camera | |
| Front camera | 5 MP |
| Main camera | 12 MP with autofocus and LED flash |
| Video recording resolution | 1080p HD, 720p HD, 480p (main camera) |
Optional data memory | Micro SD flash card up to 128 GByte |
Internal data memory | 32 GByte |
Speaker | Forward facing main speaker with Gore® cone |
Microphone | Dual-mic solution with three selectable background noise suppression options |
Indicators/operating means |
Display | Can be operated while wearing gloves Extreme shock and scratch resistant Gorilla® glass |
| Touchscreen technology | Capacitive multitouch |
| Screen diagonal | 12.7 cm |
| Resolution | 720 x 1280 pixels |
Key | PTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features |
Electrical specifications |
Battery type | Li-Ion battery 16.28 WH 3.7 V 4400 mAh |
Operating duration | LTE standby time: up to 350 h |
Communication |
Mobile standard | |
| 2G | GSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz |
| 3G | UMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz |
| 4G | LTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71 LTE TDD: B38, B39, B40, B41 |
WLAN | 802.11 a/b/g/n/ac/e/k/r/h (2,4 GHz + 5 GHz) |
Bluetooth | Bluetooth® 4.2 |
GPS sensor | GPS, A-GPS, Glonass, Beidou, Galileo |
NFC | yes |
SIM card | Dual Nano-SIM |
Software |
Operating system | Android™ 9 Android™ Enterprise Recommended verified device Upgrade to Android™ 11 now available. |
SMS/MMS | yes |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP68 , MIL-STD-810G |
Connection | Waterproof magnetic USB 2.0 port 3.5 mm jack connection with special ecom mounting solution |
Mass | approx. 380 g |
Dimensions | H x W x D 163 mm x 82 mm x 22 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| ATEX certificate | EPS 19 ATEX 1 069 X |
| ATEX marking | II 3G Ex ic op is IIC T4 Gc IP64
II 3D Ex ic op is IIIC T120°C Dc Ta = -20 °C to +60 °C |
International approvals |
SGS approval | |
| SGS certificate | Class I, II, III, Division 2 Group A-G T4 IP 64 Ex ic IIC T4 Gc Ex ic IIIC T120°C Dc Cl I Zn 2, AEx ic IIC T4 Gc Zn 22, AEx ic IIIC T120°C Dc Ta = -20 °C to +60 °C, IP 64 |
IECEx approval | |
| IECEx certificate | IECEx EPS 19.0032X |
| IECEx marking | Ex ic op is IIC T4 Gc IP64 Ex ic op is IIIC T120°C Dc Ta = -20 °C to +60 °C |
Approved for | Mexico |
General information |
Note | Android is a trademark of Google LLC. |
Scope of delivery | Smart-Ex® 02 Li-Ion battery Charger USB cable Screwdriver Documentation |