Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Thru-beam sensor M12/MV12-F2-IR/76b/82b/124/128

M12/MV12-F2-IR/76b/82b/124/128
  • Series of sensors in a widely used standard housing
  • Teach-in switch for setting the contrast detection levels
  • Automatic adjustment in case of soiling in contrast detection mode
  • Additional LED as alignment aid in receiver optics
  • High level of stability thanks to the metal housing frame
  • Resistant against noise: reliable operation under all conditions

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M12/MV12-F2-IR/76b/82b/124/128

Product Description
Robust thru-beam sensor for standard applications, small design, 25 m detection range, infrared light, emission frequency F2, light/dark on, push-pull output, weak signal output, test input, external Teach-In, M12 plug
System components
EmitterM12-F2-IR/76b/124
ReceiverMV12-F2/82b/124/128
General specifications
Effective detection range0 ... 16 m
Threshold detection range25 m
Light source2 LED
Light typemodulated infrared light , 880 nm
Target sizemin. 12 mm
Alignment aidLED red in receiver
Diameter of the light spotapprox. 420 mm at a distance of 16 m
Opening angle1.5 °
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd570 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Indicators/operating means
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode
Control elementsrotary switch for light/dark, 5-step switch for contrast recognition adjustment
Contrast detection levels15 % - clear glass bottles
25 % - plastic foils
40 % - colored glass or opaque materials
adjustable by Teach-In key or external wire
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentEmitter: ≤ 35 mA
Receiver: ≤ 45 mA
Input
Test inputemitter deactivation at 0 V
Function inputExt. Teach-In input (ET)
Output
Stability alarm output1 PNP, inactive when level falls below function reserve after approx. 5 s.
Immediately inactive if the beam is interrupted 4 times during the flashtime.
Switching typelight/dark on, switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 0.2 A
Voltage drop≤ 2.5 V DC
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
Protection classII, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionMetal connector, M12, 5-pin, 90° rotatable
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass120 g (emitter and receiver)
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: M12/MV12-F2-IR/76b/82b/124/128

Product Documentation: M12/MV12-F2-IR/76b/82b/124/128

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF457 KB

Design / Simulation: M12/MV12-F2-IR/76b/82b/124/128

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP185 KB
CAD 3-D additional / CAD 3-D additionalALLSTP185 KB

Approvals: M12/MV12-F2-IR/76b/82b/124/128

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0916BALLPDF185 KB

Associated Products: M12/MV12-F2-IR/76b/82b/124/128

Accessories
30.00  USD

Contact Us

Mounting bracket for series MLV12 sensorsfa
Mounting bracket for series MLV12 sensorsfa
dove tail mounting clampfa
dove tail mounting clampfa
dove tail mounting clampfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...