Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Thru-beam sensor LD28/LV28-Z-F1/47/76a/82b/112

LD28/LV28-Z-F1/47/76a/82b/112
  • Universal series with highly versatile fields of use
  • Resistant against noise: reliable operation under all conditions
  • Highly visible LED as alignment aid in receiver optics
  • Programmable time function GAN, GAB, IAB as well as GAN-IAB and GAN-GAB as double function
  • Emitter with test input
  • Version with red light

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LD28/LV28-Z-F1/47/76a/82b/112

Product Description
Universal thru-beam sensor, large housing design, 30 m detection range, red light, 25 kHz transmission frequency, light/dark on, DC version, 2 PNP outputs, timer function, test input, pre-fault output, M12 plug
System components
EmitterLD28-F1/76a/112
ReceiverLV28-Z-F1/47/82b/112
General specifications
Effective detection range0 ... 30 m
Threshold detection range40 m
Light sourceLED
Light typemodulated visible red light
Alignment aidLED red (in receiver lens)
illuminated constantly: beam is interrupted,
flashes: reaching switching point,
off: sufficient stability control
Transmitter frequencyF1 = 25 kHz
Diameter of the light spotapprox. 0.6 m at 30 m
Opening angleEmitter 1.2°,
Receiver 5°
Ambient light limit50000 Lux
Functional safety related parameters
MTTFd620 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Indicators/operating means
Operation indicatorLED green
Function indicatorLED yellow:
1. LED lit constantly: signal > 2 x switching point (function reserve)
2. LED flashes: signal between 1 x switching point and 2 x switching point
3. LED off: signal < switching point
Control elementssensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply currentEmitter: ≤ 50 mA
Receiver: ≤ 35 mA
Input
Test inputemitter deactivation at +UB (Imax. < 3 mA at 30 V DC)
Output
Stability alarm output1 PNP transistor, short-circuit protected, protected from reverse polarity, open collector, Umax = 30 V DC, Imax = 0.2 A
The output becomes inactive if the signal level has fallen below the function reserve for approx. 10 s (yellow and red LEDs flash).
If the light beam is interrupted four times during this period, the output immediately becomes inactive.
Switching typelight/dark on, switchable
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors
Switching voltagemax. 30 V DC
Switching currentmax. 2 A
Switching frequency1000 Hz
Response time0.5 ms
Timer functionON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-one shot (GAN-IAB), ON delay-OFF delay (GAN-GAB), programmable
adjustment interval 0.02 s ... 1 s
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 230 V AC Caution!
The protection class 2 is only valid when the terminal compartment is closed.
UL approvalcULus Listed , Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingPlastic ABS
Optical facePlastic pane
Mass140 g (emitter and receiver)
Dimensions
Height88 mm
Width25.8 mm
Depth65.5 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: LD28/LV28-Z-F1/47/76a/82b/112

Product Documentation: LD28/LV28-Z-F1/47/76a/82b/112

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF652 KB

Approvals: LD28/LV28-Z-F1/47/76a/82b/112

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2135AALLPDF186 KB

Associated Products: LD28/LV28-Z-F1/47/76a/82b/112

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting bracket: mounting aid for sensors in the RL* seriesfa
Mounting aid for RL* seriesfa
19.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for rear wall mountingfa
74.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Weld slag cover modelfa
Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...