System components |
Emitter | M12-F1/76b/124 |
Receiver | MV12-F1/82b/124/128 |
General specifications |
Effective detection range | 0 ... 16 m |
Threshold detection range | 25 m |
Light source | 2 LED |
Light type | modulated visible red light , 660 nm |
Target size | min. 12 mm |
Alignment aid | LED red in receiver |
Diameter of the light spot | approx. 420 mm at a distance of 16 m |
Opening angle | 1.5 ° |
Ambient light limit | |
| Continuous light | 40000 Lux |
| Modulated light | 5000 Lux |
Functional safety related parameters |
MTTFd | 570 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 90 % |
Indicators/operating means |
Operation indicator | LED green, flashes in case of short-circuit |
Function indicator | 2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode |
Control elements | rotary switch for light/dark, 5-step switch for contrast recognition adjustment |
Contrast detection levels | 15 % - clear glass bottles 25 % - plastic foils 40 % - colored glass or opaque materials adjustable by Teach-In key or external wire |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | max. 10 % |
No-load supply current | Emitter: ≤ 35 mA Receiver: ≤ 45 mA |
Input |
Test input | emitter deactivation at 0 V |
Function input | Ext. Teach-In input (ET) |
Output |
Stability alarm output | 1 PNP, inactive when level falls below function reserve after approx. 5 s. Immediately inactive if the beam is interrupted 4 times during the flashtime. |
Switching type | light/dark on, switchable |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC |
Switching current | max. 0.2 A |
Voltage drop | ≤ 2.5 V DC |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Compliance with standards and directives |
Standard conformity | |
| Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions |
| Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions |
Approvals and certificates |
Protection class | II, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1 |
UL approval | cULus |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | Metal connector, M12, 5-pin, 90° rotatable |
Material | |
| Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
| Optical face | Plastic pane |
Mass | 120 g (emitter and receiver) |
Dimensions | |
| Height | 49 mm |
| Width | 41.5 mm |
| Depth | 15 mm |