Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Thru-beam sensor OBE10M-18GM60-SE5

OBE10M-18GM60-SE5
  • Dual color indication LED
  • Light/dark ON, programmable
  • Sensitivity adjuster for optimal adaptation to the application
  • Degree of protection IP67
  • Strong metallic housing in cylindrical shape M18 x 1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBE10M-18GM60-SE5

Product Description
Thru-beam sensor
System components
EmitterOBE10M-18GM60-S
ReceiverOBE10M-18GM60-E5
General specifications
Effective detection range0 ... 10 m
Adjustment range0 ... 10000 mm
Reference targetreceiver
Light sourceIRED
Light type880 nm IR light
Diameter of the light spotapprox. 600 mm at detection range 10 m
Ambient light limit10000 Lux
Indicators/operating means
Operation indicatorLED green (emitter)
Function indicatorDual color-LED, yellow/green
yellow: switch state
green: power on
flashing: stability control
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripple10 %
No-load supply current≤ 25 mA (device)
Time delay before availability≤ 25 ms
Output
Switching typelight/dark on electrically switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Standard conformity
Standards 2UL 508
Approvals and certificates
UL approvalcULus Listed, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
Housingbrass, nickel-plated
Optical facePC
Mass110 g per device
Dimensions
Length60 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: OBE10M-18GM60-SE5

Product Documentation: OBE10M-18GM60-SE5

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF331 KB

Design / Simulation: OBE10M-18GM60-SE5

Language Selection:
CADLanguageFile TypeFile Size
3-D model emitter / 3-D-Modell SenderALLSTP56 KB
3-D model receiver / 3-D-Modell EmpfängerALLSTP56 KB

Approvals: OBE10M-18GM60-SE5

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5797ALLPDF308 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5815ALLPDF312 KB

Associated Products: OBE10M-18GM60-SE5

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mmfa

30.00  USD

Contact Us

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting Bracket with swivel nutfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Plastic mounting adapter, 18 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...