Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Connection cable, Ethernet V19SX-G-GN5M-PUR-ABG-V45-G

V19SX-G-GN5M-PUR-ABG-V45-G
  • Industrial Ethernet
  • Hard-wearing PUR cable
  • Cat 7 cable
  • UL listed for USA and Canada
  • Halogen-free
  • Screw connection suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19SX-G-GN5M-PUR-ABG-V45-G

Product Description
Ethernet bus cable M12 plug straight X-coded to RJ45 plug straight Ethernet-coded, 8-pin, PUR cable green, Cat6A, pairs shielded and overall shield
General specifications
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingX-coded
Connector 2
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
UL File NumberE520112
Electrical specifications
Operating voltagemax. 50 V AC / 60 V DC
Operating currentmax. 0.5 A
Conformity
Degree of protectionEN 60529
Fieldbus standardEIA/TIA 568 B
Plug connectionconnector M12 x 1 : IEC 61076-2-109
connector RJ45 : IEC 60603-7
Component categoryCAT6A (IEC 11801, EN 50173)
FlammabilityIEC 60332-1-2 , UL 1581
Ambient conditions
Ambient temperature
Cable, fixed-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-10 ... 60 °C (14 ... 140 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 13 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP67
Connector 2
Loosening protectionavailable
Mating cyclesmin. 750
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.2 mm
Bending radiusmax. 50 mm active
max. 25 mm fixed
Sheath colorgreen (similar to RAL 6018)
Number of cores8
Core cross section0.14 mm2
Cores colorCore 1: white/orange
Core 2: orange
Core 3: white/green
Core 4: green
Core 5: white/brown
Core 6: brown
Core 7: white/blue
Core 8: blue
Core construction7 x 0.404 mm ∅ twisted pairs , twisted pair shield
Shieldtinned copper braiding
twisted pair shield : aluminum-lined polyester foil
Length5 m
Cable codeLi 02YSC 11Y 4 x 2 x 0,14 (AWG26/7)
Mass238.7 g
Material
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceNi/Au
FlammabilityV-2
Connector 2
BodyPC
Contact surfaceNi/Au
FlammabilityV-0
Cable
SheathingPUR
Core insulationPE
FlammabilityFT1

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19SX-G-GN5M-PUR-ABG-V45-G

Approvals: V19SX-G-GN5M-PUR-ABG-V45-G

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULE520112ALLLINK---

Associated Products: V19SX-G-GN5M-PUR-ABG-V45-G

Accessory of
The sensor uses stereo-vision technology and structured light to capture objects in 3-D. It can acquire raw 3-D data at a range of 300 to 900 mm with an image resolution of 1.4 MP and a frame rate of 10 fps. The sensor features a Gigabit Ethernet interface, intuitive operating software, rugged metal housing, and an API interface. As a raw data sensor, it is suitable for a variety of applications that require detailed contour detection.fa
The 3-D time-of-flight sensor is based on the principle of measuring time-of-flight of infrared light. This allows raw 3-D data from objects at a range of 400 to 7500 mm to be acquired with an image resolution of 0.3 MP and a frame rate of 30 fps. The sensor features a Gigabit Ethernet interface, intuitive operating software, rugged metal housing, and an API interface. The sensor is especially suitable for dynamic applications with a larger measuring range.fa
VOS 2-D Universal Vision Sensors

Get more information about the VOS 2-D universal vision sensors which combine license-free software and modular hardware.