Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product PL3-F25-N4-K
Not available for purchase
Not available for purchase

Inductive sensor PL3-F25-N4-K

PL3-F25-N4-K
  • For installation in housing
  • PL3... with valve and screen connection
  • Pluggable cage clamp terminals
  • Valve LEDs disconnectable (wire jumper)
  • EC-Type Examination Certificate TÜV99 ATEX 1479X
  • Direct mounting on standard actuators


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PL3-F25-N4-K

General specifications
Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distance3 mm
Installationflush mountable
Assured operating distance0 ... 2.43 mm
Actual operating distance2.7 ... 3.3 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 1
Reduction factor rSt37 1.2
Reduction factor rBrass 0.63
Output type2-wire
Nominal ratings
Nominal voltage8.2 V
Operating voltage5 ... 25 V
Switching frequency0 ... 100 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availability≤ 1 ms
Switching state indicatorLED, yellow
Valve status indicatorLED, yellow
can be switched off by of DB1
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection (system side)Cage tension spring terminals
Core cross section (system side)up to 2.5 mm2
Connection (valve side)Cage tension spring terminals
Core cross section (valve side)up to 2.5 mm2
Housing materialPBT
Sensing facePBT
Dimensions
Height99 mm
Width67 mm
Length34 mm
General information
Use in the hazardous area
see instruction manual

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: PL3-F25-N4-K

Product Documentation: PL3-F25-N4-K

Language Selection:
Product informationLanguageFile TypeFile Size
Technical information / Technische InformationALLPDF271 KB
Safety and Security Documentation
Instruction manualENGPDF172 KB

Design / Simulation: PL3-F25-N4-K

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2655 KB

Approvals: PL3-F25-N4-K

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificateTÜV 99 ATEX 1479 XALLPDF5439 KB

Associated Products: PL3-F25-N4-K

Accessories
13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa
fa
fa
fa