Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RHS58N-*******Z

RHS58N-*******Z
  • Incremental encoder with sin/cos interface
  • 1024 or 2048 signal periods
  • Industrial standard housing ∅58 mm
  • Hollow shaft up to 15 mm
  • Temperature compensated, interpolateable voltage signals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RHS58N-*******Z

General specifications
Pulse countmax. 2048
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 70 mA
Output
Output typesine / cosine
Amplitude1 Vss ± 10 %
Load currentmax. per channel 20 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 200 kHz (3 dB limit)
Connection
Cable∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F), fixed cable
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 290 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 40 gcm2
Starting torque≤ 2.5 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length44.1 mm
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RHS58N-*******Z

Function

Compatibility says it all for this incremental rotary encoder.

The RHS58 provides sinusodial / cosinusodial signals at a resolution of up to 2.048 signal periods per revolution.

Focussing on the designs that are most often required has allowed us to offer rapid availability at an attractive price.

This rotary encoder is available as hollow shaft design with a shaft Ø10 mm, Ø12 mm or Ø15 mm. The rotary encoder is held in place by an included torque rest.

The electrical connection is made with a cable connector.

Design / Simulation: RHS58N-*******Z

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---

Approvals: RHS58N-*******Z

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB