Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Plug connector MSTB |
General specifications | ||
---|---|---|
Number of pins | 5 | |
Electrical specifications | ||
Rated current | 16 A | |
Nominal voltage | 24 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | MSTB | |
Material | ||
Contacts | Cu alloy | |
Contact surface | Au | |
Housing | Zinc die-casting, nickel-plated | |
Cable | ||
Sheath diameter | 9 mm … 13 mm | |
Core diameter | 0.75 mm² … 2.5 mm² 18 … 13 AWG |
|
Mass | 92 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440116 |
ECLASS 12.0 | 27440103 |
ECLASS 11.0 | 27440102 |
ECLASS 10.0.1 | 27440102 |
ECLASS 9.0 | 27440102 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 6.0 | EC002635 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet ICZ-AIDA1-MSTB | 134 KB | |
Datenblatt ICZ-AIDA1-MSTB | 135 KB |