Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Measurement range | max. 360° min. 90° |
|
Adjustment range | 2 switch frames programmable , min. 5°, max. 360° | |
Rotational speed | max. 100 min-1 | |
Nominal ratings | ||
Operating voltage | 18 ... 30 V DC | |
Reverse polarity protection | reverse polarity protected | |
Repeat accuracy | ± 0.25 ° | |
Resolution | 0.2 ° | |
Temperature drift | 0.02 ° / °C (-25 °C ... 70 °C) | |
No-load supply current | ≤ 45 mA | |
Time delay before availability | 1 s | |
Indicators/operating means | ||
LED yellow 1 | switching state, Switching output 1 | |
LED yellow 2 | switching state, Switching output 2 | |
LED PWR/ERR | Status display LED, green/red (Power on / missing actuator / keylock) | |
LED U/I | Activator within measuring range | |
Switching output | ||
Output type | 2 switch outputs NPN, NO , reverse polarity protected , short-circuit protected , programmable | |
Operating current | ≤ 100 mA | |
Switching hysteresis | 1 ° | |
Voltage drop | ≤ 3 V | |
Short-circuit protection | pulsing | |
Analog output | ||
Output type | current output or voltage output (load dependend) 4 ... 20 mA (RL < 400 Ω) 0 ... 10 V (RL > 3.3 kΩ) |
|
Linearity error | ± 0.6 ° , (with original actuator) | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | 5-pin, M12 x 1 connector | |
Degree of protection | IP67 | |
Material | ||
Housing | PBT | |
Target | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) | |
Mass | 180 g | |
Dimensions | ||
Height | 26.5 mm | |
Width | 76.5 mm | |
Length | 120 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual PMI360DV-F130-IU2E0-V15 | ENG | 1957 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 678 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4301A | ALL | 1255 KB | |
UK Declaration of Conformity (P+F) | TDOC-6309_ENG | ENG | 1222 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|