Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Stationary read device ODT-MAC433-LD-WH-MC

ODT-MAC433-LD-WH-MC
  • 30 scans per second
  • All common 1-D or 2-D codes can be read
  • Integrated error image memory
  • VGA output
  • High passage speed
    10 m/s

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ODT-MAC433-LD-WH-MC

Product Description
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, angled line of sight, VGA resolution, Ethernet, VGA output, RS 232 interface
General specifications
Light typeIntegrated LED lightning (white)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock, Pharmacode
Read distance60 ... 200 mm Depending on code symbology
Depth of focus± 70 mm
Reading fieldmax. 110 mm x 70 mm
Modul sizemin. 0.2 mm
Evaluation frequencymax. 30 Hz
Target velocitytriggered max. 10 m/s
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Indicators/operating means
Operation indicatorLED green: Ready for operation
LED indicationfor good/poor reading , Trigger , LAN , Match code
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Physical Ethernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Interface 1
Interface typeRS 232
ProtocolASCII
Transfer rate9600 Bit/s ... 115200 Bit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Input currentapprox. 10 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type4 electronic outputs, PNP
Switching voltage24 V ± 15 %
Switching current100 mA each output
Cable lengthmax. 30 m
Output 1
Output typeVideo output, RGB (75 Ohm), 1 Vpp
ResolutionVGA, 800 x 600 pixels
Cable length2 m
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61326-1 , EN 61000-6-4
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
Connection8-pin, M12x1 connector, standard (supply+IO) 5-pin, M12x1 socket, standard (IO) 4-pin, M12x1 socket, standard (LAN) Video: 7-pin socket
Material
Housingpowder coated diecast zinc
Massapprox. 760 g
Dimensions
Height60 mm
Width60 mm
Depth120 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-MAC433-LD-WH-MC

Function

The stationary reader is a reading system for the recognition of data matrix codes. With a powerful signal processor and optimized decoding algorithms, the device delivers delivers extremely high reading speeds.

The configuration is easy and comfortable via the standard Ethernet interface using a standard web browser or via serial port.

The device is supported by an VGA video output. In addition, the device has an integrated error image memory.

Typical operative range of stationary readers are:

- Document handling - Printing machines - Identification in packaging and warehousing technology - Detection of PCBs

Product Documentation: ODT-MAC433-LD-WH-MC

Language Selection:
ManualsLanguageFile TypeFile Size
Manual ODT-MAC431-LD-WH-MC and ODT-MAC433-LD-WH-MCENGPDF4695 KB

Design / Simulation: ODT-MAC433-LD-WH-MC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5499 KB

Associated Products: ODT-MAC433-LD-WH-MC

Accessories
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa