Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Rated voltage | 7.2 V DC , battery operated | |
Electrical specifications | ||
Output current | 4 ... 20 mA | |
Supply | loop power for field devices voltage 8 ... 23 V DC, adjustable in steps of 0.1 V |
|
Input | ||
Connection | terminals 1, 2, 3, 4, 5, 6 multiple wirings available , depending on operating mode |
|
Current | 4 ... 20 mA | |
HART communication | ||
Protocol | HART 7.1, backward compatible | |
Number of devices | - one passive 4 ... 20 mA/HART field device - up to 4 HART field devices in multidrop mode |
|
Transfer rate | 1200 Bit/s | |
Parameters | primary/secondary master, preambles, retries and short address scan ranges | |
Output | ||
Interface | omnidirectional dipole antenna, adjustable in vertical plane | |
Output variables | PV: loop current SV, TV, QV:configurable according to user requirement - adapter: temperature, battery voltage, energy consumed and estimated battery life-time - 4 ... 20 mA device: scaled or linearized process value - HART device: up to four process variables |
|
Communication | WirelessHART specifications - physical layer: IEEE 802.15.4.2006 - frequency band: 2.4 GHz (ISM band, licence free) - transmission rate: 250 kBit/s - maximum transmit power: +10 dBm (EIRP) - transmission range: outdoor 250 m, indoor 50 m (under reference conditions) - communication standard: WirelessHART |
|
Transfer characteristics | ||
Accuracy | current input: 0.125 % of measuring range | |
Influence of ambient temperature | current input: 5 µA/K | |
Indicators/settings | ||
Display elements | green LED: battry status yellow LED: communication status red LED: device status |
|
Control elements | 1 push botton for: - device status - enter/leave configuration mode - join trigger - factory reset |
|
Configuration | wired interface: - HART 7.1, FSK compatible - transmission rate: 1200 Bit/s - used for device commissioning with an handheld terminal or a configuration tool (DTM) |
|
Parameter assignment | - wireless transmit power: configurable to 0 dBm or 10 dBm (EIRP) - device variables mapping - publishing of up to ten burst messages in a wireless network, period and trigger mode selectable - notification of up to five events from adapter and/or connected device(s) in a wireless network - scaling and linearization of 4 ... 20 mA signal of connected analog device - tuning of supply parameters for the connected device - locking/unlocking of device parameterization |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Radio and telecommunication terminal equipment | The usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning. | |
Directive 99/5/EC | ETSI EN 300328: V1.7.1 (2006-10), ETSI EN 301489-17: V1.2.1 (2002-08), EN 60950:2001 | |
FCC CFR47 Part 15 B and C | ANSI C63.4-2003 | |
Conformity | ||
Degree of protection | IEC 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-64 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 90 % , noncondensing | |
Vibration resistance | 20 ... 2000 Hz, 0,01 g2/Hz | |
Impact resistance | 15 g, 11 ms | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 test setup and execution acc. to EN 60068-2-60 |
|
Mechanical specifications | ||
Degree of protection | IP66 | |
Cable entry | M20 x 1.5 ; enclosed cable gland | |
Material | plastic | |
Mass | approx. 750 g | |
Dimensions | 91 x 88.5 x 100.6 mm (3.6 x 3.5 x 4 inch) (without cable glands and antenna) | |
Height | 192 mm | |
Width | 110.4 mm | |
Depth | 100.6 mm | |
Mounting | mounting on field device , panel or pole mounting versions see type code |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 11 ATEX E 081 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II 2 G Ex ia IIC T4 Gb | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009 , EN 60079-11:2007 , EN 60079-31:2009 | |
International approvals | ||
IECEx approval | BVS 11.0061 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | battery W-BAT-B2-Li mandatory for use in connection with hazardous areas (order separately) mounting set W-ACC-MKF8 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - WirelessHART Adapter Firmware Update Instructions | ENG | 2449 KB | |
Brief Instructions - WirelessHART Network | ENG | 2045 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 65 KB | |
Manuals | |||
Manual WirelessHART Adapter WHA-ADP-F8B2-*-**-Z1(-EX1) | ENG | 3318 KB | |
Software Information | |||
Software Release Notes WHA-ADP | ENG | 42 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA | CoC 2535301 | ALL | 114 KB | |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 11.0061 | ALL | LINK | --- |
India Radio Approval | ETA 2025/2012/WRLO | ALL | 660 KB | |
Japan CETECOM ICT Radio / Connection | 202-LSA063 / D 12-0050-202 | ALL | 175 KB | |
Korea Radio Approval | KCC-RRM-PFG-WHA-ADP | ALL | 706 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0459C | ALL | 240 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
DTM Collection WirelessHART V1.0.2.4 / DTM Collection WirelessHART V1.0.2.4 | ZIP | 22259 KB |