Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Indicators/operating means | ||
---|---|---|
Display | ||
Type | TFT, LCD, High Color (19 bit) | |
Screen diagonal | 15.0 inch | |
Resolution | XGA , 1024 x 768 pixels | |
Contrast | 300:1 | |
Brightness | 200 cd/m2 | |
Reading angle | 160° | |
Ambient conditions | ||
Operating temperature | -20 ... 40 °C (-4 ... 104 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 85 % non-condensing (48 h endurance test) | |
Mechanical specifications | ||
Degree of protection | IP65 (front) | |
Mass | approx. 35 kg | |
Dimensions | 583 mm x 483 mm x 111 mm | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | ||
Group, category, type of protection | II 2 G EEx qe [ib] IIC T4 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Hardware Manual iPC-4 | ENG | 8488 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
- 2 Touch Screen Controller (Windows XP/7) / GSD | 6.41 | ZIP | 1974 KB |
Driver for DOS/Windows 3.1/Windows95/Windows98/WindowsME/WindowsNT/Windows CE/LINUX Touch Screen Controller / GSD | 6.0.1.1 | ZIP | 7583 KB |
Software Tools | |||
Display Refresh Tool / Software Tools | 1.1 | ZIP | 608 KB |