Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Operator Terminal with 18" display IPC-EX mit 18" Display

IPC-EX mit 18" Display
  • iPC-EX the PC operation panel for zone 1, 2, and zone 22
  • Approval: II 2G and II 3D, EEx qe [ib] IIC T4
  • Degree of protection: IP 65 (front plate)
  • Stainless steel front plate
  • Capable for any resolution as full frame
  • Optional: touch screen
  • Power supply: 24V DC, 230V AC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IPC-EX mit 18" Display

Indicators/operating means
Display
TypeTFT, LCD, High Color (19 bit)
Screen diagonal18.1 inch
ResolutionSXGA , 1280 x 1024 pixels
Contrast400:1
Brightness270 cd/m2
Reading angle170°
Ambient conditions
Operating temperature-20 ... 40 °C (-4 ... 104 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 85 % non-condensing (48 h endurance test)
Mechanical specifications
Degree of protectionIP65 (front)
Massapprox. 37 kg
Dimensions583 mm x 483 mm x 133 mm
Data for application in connection with hazardous areas
EC-Type Examination Certificate
Group, category, type of protectionEx-Hexagon II 2 G EEx qe [ib] IIC T4

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: IPC-EX mit 18" Display

Product Documentation: IPC-EX mit 18" Display

Language Selection:
ManualsLanguageFile TypeFile Size
Hardware Manual iPC-4ENGPDF8488 KB

Software: IPC-EX mit 18" Display

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
- 2 Touch Screen Controller (Windows XP/7) / GSD6.41ZIP1974 KB
Driver for DOS/Windows 3.1/Windows95/Windows98/WindowsME/WindowsNT/Windows CE/LINUX
Touch Screen Controller / GSD
6.0.1.1ZIP7583 KB
Software Tools
Display Refresh Tool / Software Tools1.1ZIP608 KB