Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Remote Monitor VisuNet EX1 RM515

VisuNet EX1 RM515
  • Remote Monitor
  • Can also be operated as Extended Desktop, Clone Monitor and with several host PCs
  • Device installation in Zone 1 and Zone 21
  • 15 inch monitor (38.1 cm)
  • Network based data transfer via Ethernet (optional RDP, or VNC)
  • Adapted for distances up to 90 m (or 2 km by using an optionbox)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet EX1 RM515

General specifications
TypeRemote Monitor
Supply
Rated voltage24 V DC ( 20 ... 30 V DC )
Power consumptionmax. 75 W
Indicators/operating means
Display
TypeTFT, LCD
Screen diagonal38.1 cm (15 inch)
Resolution1024 x 768 pixels
representable: 640 x 480 up to 1024 x 768 pixels
Color depth16 Mio.
Contrast400:1
Brightness250 cd/m2 (nit)
Reading angle85° / 85° / 85° / 85°
Life span50.000 h @ 25 °C
Input devicesAnalog resistive touch screen (optional) ,
Keyboard with integrated mouse functionality: touch pad/joystick versions available
Interface
Interface typeUSB , RS-485, RS-422, RS 232, Ethernet , TTY
Ambient conditions
Operating temperature-10 ... 50 °C (14 ... 122 °F) (at switching on)
-20 ... 50 °C (-4 ... 122 °F) (when operating)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humiditymax. 85 % non-condensing (48 h endurance test)
Mechanical specifications
Degree of protectionIP64
InstallationMountable on floor, wall or ceiling
several mounting options (turnable/fix) available
Massapprox. 33 kg
Dimensions503 x 423 x 142 mm (display)
590 x 700 x 470 mm (surface-mounted case)
Cut out dimensions432 mm x 355 mm
Data for application in connection with hazardous areas
EU-Type Examination CertificateBVS 07 ATEX E 008 X
MarkingEx-Hexagon II 2G Ex e mb q [ib] IIC T4
Ex-Hexagon II 2D Ex tD A21 IP64 T85° [ibD]
Ex-Hexagon II 3D Ex tD A22 IP64 T85° [ibD]
International approvals
IECEx approvalIECEx BVS 08.0030X

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: VisuNet EX1 RM515

Product Documentation: VisuNet EX1 RM515

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF281 KB
Safety and Security Documentation
Instruction Manual VisuNet EX1 RM5*/PC4*ENGPDF991 KB
Manuals
Hardware Manual VisuNet Ex1 RM and PCENGPDF2995 KB

Associated Products: VisuNet EX1 RM515

Accessories
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa