Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Panel PC VisuNet GMP PC222

VisuNet GMP PC222
  • PC solution with pre-installed Windows® operating system
  • 22 inch monitor (55,9 cm)
  • Stainless steel housing with a surface finish of ≤ 0.8 µm
  • Easy-to-clean design that complies with GMP guidelines
  • IP65 rating of the entire system

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet GMP PC222

Product Description
22 inch (55.9 cm) panel PC
General specifications
TypePersonal Computer
Hardware
ProcessorIntel® Atom E3826 1.46 GHz
RAMUp to 8 GB RAM
Mass storage120 GByte Solid State Drive
Supply
Rated voltage24 V DC or 115 V AC / 230 V AC
Input voltage range20 ... 30 V DC or 90 ... 240 V AC
Power consumptionmax. 60 W
Indicators/operating means
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen diagonal55.9 cm (22 inch)
Resolution1680 x 1050 pixels
Color depth24-bit color depth (16.7 million colors)
Contrast1000:1
Brightness300 cd/m2 (nit)
Life spanback lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devicesoptional: projective capacitive, 10 finger multi-touch, glove-friendly
optional: analog-resistive
Foil keyboard with different pointing device options available (see EXTA3 datasheet)
Electrical specifications
Inrush currentmax. 100 A @ 240 VAC approx. 0,5 ms
Interface
Interface type1 x RS232; 1 x RS485
2 x USB (with option "-C" antiglare safety glass, projective capacitive, 10-finger multi-touch, one USB port is occupied and therefore only 1 x USB is available)
2 x USB (for keyboard/mouse connection)
2 x network RJ45
Compliance with standards and directives
Standard conformity
Electrical safetyEN 60950-1 Class I equipment
Software
Operating systemMicrosoft® Windows® 10 IoT Enterprise 2016 LTSB (x 64)
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-10 ... 60 °C (14 ... 140 °F)
Relative humiditymax. 85 % non-condensing
Altitude... 2000 m above MSL (version AC)
Mechanical specifications
Degree of protectionIP65
Material
SurfaceSystem housing: stainless steel 1.4301 / AISI 304 except rear panel
Rear panel: aluminum 6061 T6 anodized with nickel acetate
EXTA3--F--U02-C-10-N hinges: zinc die-cast nickel-plated (Cu-Ni layer system)
Surface qualityRa ≤ 0.8 µm
Mounting typeslim line housing
see mounting options datasheets: several mounting types (pedestal, wall bracket, wall arm - each turnable or fix) available
Massapprox. 13 kg
Dimensions625 mm x 450 mm x 73 mm (monitor)

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: VisuNet GMP PC222

Function

Visunet GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavor, and nutrition.

The operator workstations are available as direct monitors, KVM monitors, remote monitors, and as panel PCs.

The panel PCs are especially suitable as stand-alone solutions or in conjunction with a PLC.

Panel PCs come with all the functionality of PCs.

The Panel PCs run under Windows® 7 Ultimate FES (32-bit or 64-bit) or Windows® 10 IoT Enterprise LTSB. Software packages for control, visualization, and production can thus be easily installed.

Informative Literature: VisuNet GMP PC222

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - GMP - VisuNet Remote Monitors enable the visualization of processes in clean rooms of pharmaceutical companiesENGPDF316 KB

Product Documentation: VisuNet GMP PC222

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF356 KB
Manuals
Software manual VisuNet PC (Windows 7)ENGPDF1441 KB
Software Manual VisuNet PC (Windows XP)ENGPDF1254 KB
ManualENGPDF2045 KB

Approvals: VisuNet GMP PC222

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B078CALLPDF230 KB

Associated Products: VisuNet GMP PC222

Accessories
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa
Zone 2 / Division 2 keyboard without mousepa
Zone 2 keyboard with mechanical trackball mouse, IP66 (front plate), PC-compatible-keyboard with 105 short stroke keys, USB interface, Panel mount or stainless steel housed keyboard, International keyboard layouts, Zone 2 barrier requiredpa
Zone 2 / Division 2 keyboard with capacitive touch pad mousepa
Zone 2/ Division 2 keyboard with joystick mousepa
Zone 2 / Division 2 keyboard with optical trackball mousepa
Zone 2 / Division 2 keyboard with resistive touch pad mousepa