Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Mechanical specifications | ||
---|---|---|
Height | pedestal : 560 ... 1500 mm | |
Cable entry | 1 x M16, 1 x M20, 1 x M25 cable glands | |
Material | Stainless steel | |
Mass | approx. 13 kg |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Perfectly adapted to the individual product lines of the VisuNet product family, there are various mounting options available for operator workstations by Pepperl+Fuchs.
For the product line VisuNet GMP, Pepperl+Fuchs offers StandardLine mounting options.
Datasheet | File Type | File Size |
---|---|---|
Datasheet VisuNet GMP* | 289 KB | |
Datenblatt VisuNet GMP* | 289 KB |