Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

VisuNet RM Shell PRO License Key VISUNET-RM-SHELL4-PRO

VISUNET-RM-SHELL4-PRO
  • Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems
  • Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications.
  • Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously (RM Shell 4.0.3)
  • Citrix Receiver: Directly access Citrix XenApp/XenDesktop infrastructures from the Remote Monitor (RM Shell 4.0.3)
  • Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switch

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VISUNET-RM-SHELL4-PRO

Software
Operating systembased on Microsoft Windows Embedded Standard 7
LanguagesEnglish
Licensing
Available licenses1x license key to enable "Pro" features of one VisuNet Remote Monitor with pre-installed RM Shell 4.x
InstallationLicenses can only be enabled in the RM Shell 4.x by user role "Adminstrator".
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 4.x

Associated Products: VISUNET-RM-SHELL4-PRO

Accessory of
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa
15 inch (38.1 cm) panel mount remote monitor.pa
19 inch (48.3 cm) panel mount remote monitor.pa
22 inch (55.9 cm) panel mount remote monitorpa
Remote monitor designed for continuous use in harsh environments, 21.5 inch Full HD display with optional touch screen, Class I/Div 2, Class II/Div 2 and ATEX/IECEx Zone 2 and 22 approved, 16:9 Full HD widescreen format, Compression fit touchscreen ensures reliable continuous use, Designed to withstand shock and vibration, Extended temperature range for indoor/outdoor use, Supports RDP, ICA, or VNC protocols, Standard Ethernet networking connections to the serverpa
15 inch (38.1 cm) remote monitor workstation.pa
19 inch (48.3 cm) remote monitor workstation.pa
22 inch (55.9 cm) remote monitor, 21.5 inch Full HD display with optional touch screen, 16:9 Full HD widescreen format, Option for high bright display (1200 nits), Various keyboard/mouse options, Video transfer via EtherNet/IP connection, 100 mm VESA mount, Class I, Div. 2 / ATEX Zone 2 approvedpa
22 inch (55.9 cm) remote monitorpa

Function: VISUNET-RM-SHELL4-PRO

Pepperl+Fuchs VisuNet Remote Monitors (VisuNet RM) are industrial grade Thin Client solutions that provide a simplified, modern user interface to the operators. The firmware of a VisuNet RM, called VisuNet RM Shell, enables the users to easily access the applications that run on a process control systems via Ethernet.

With the RM Shell 4.0 Pro license key, additional features can be enabled in the RM Shell 4.0

Please refer to the feature matrix to see which features are unlocked in which RM Shell 4.x version with the PRO license key.