Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase

VisuNet RM Shell VISUNET-RM-SHELL4

VISUNET-RM-SHELL4
  • Innovative firmware to support easy integration and management of remote monitors and thin clients
  • Support for remote protocols like Microsoft RDP 8, RealVNC, Citrix Receiver, DRDC, and many others
  • Developed within the Microsoft® Windows Embedded Standard 7 framework
  • Microsoft Enhanced Write Filter, firewall, and USB lock-down for highest system security
  • Auto connect to host systems after RM startup
  • Connection loss detection and backup connections for highest reliability
  • Simultaneous start of multiple remote connections

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VISUNET-RM-SHELL4

Software
Operating systembased on Microsoft Windows Embedded Standard 7
LanguagesEnglish
LicensingStandard version of the RM Shell 4.x is included with every new P+F VisuNet Remote Monitor. To enable additional features, check the additional license options available for the RM Shell 4.x.
Available licensesPRO license key , Emerson DRDC license key
InstallationPre-installed on P+F VisuNet Remote Monitor (depending on product variant).
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 4.x

Documents: VISUNET-RM-SHELL4

ManualsLanguageFile TypeFile Size
Software Manual VisuNet RM Shell 4.2ENGPDF5493 KB

Associated Products: VISUNET-RM-SHELL4

Accessory of
22 inch (55.9 cm) panel mount remote monitorpa
15 inch (38.1 cm) remote monitor workstation.pa
19 inch (48.3 cm) remote monitor workstation.pa
22 inch (55.9 cm) remote monitor, 21.5 inch Full HD display with optional touch screen, 16:9 Full HD widescreen format, Option for high bright display (1200 nits), Various keyboard/mouse options, Video transfer via EtherNet/IP connection, 100 mm VESA mount, Class I, Div. 2 / ATEX Zone 2 approvedpa
22 inch (55.9 cm) remote monitorpa
Accessories
Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously (RM Shell 4.0.3), Citrix Receiver: Directly access Citrix XenApp/XenDesktop infrastructures from the Remote Monitor (RM Shell 4.0.3)pa
Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa

Function: VISUNET-RM-SHELL4

Pepperl+Fuchs VisuNet Remote Monitors (VisuNet RMs) are industrialgrade thin client solutions that give operators a simplified, modern user interface. VisuNet RM Shell 5 firmware enables users to easily access the applications that run on a process control systems via Ethernet.

With this basic version of the VisuNet RM Shell, all standard features of the software are available.

Optional license keys offer extended features.