Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

VisuNet RM Shell Control Center License Key VISUNET-RM-SHELL4-CC

VISUNET-RM-SHELL4-CC
  • Enables easy, centralized management of a Remote Monitor via the VisuNet Control Center

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VISUNET-RM-SHELL4-CC

Software
Operating systembased on Microsoft Windows Embedded Standard 7
LanguagesEnglish
Licensing
Available licenses1x license key to enable "Control Center interface" feature of one VisuNet Remote Monitor with pre-installed RM Shell 4.1 (or newer)
InstallationLicenses can only be enabled in the RM Shell 4.1 (or newer) by user role "Adminstrator".
Associated productsVisuNet Remote Monitors with pre-installed RM Shell 4.1
VisuNet Control Center

Documents: VISUNET-RM-SHELL4-CC

ManualsLanguageFile TypeFile Size
Software Manual VisuNet RM Shell 4.2ENGPDF5493 KB

Associated Products: VISUNET-RM-SHELL4-CC

Accessory of
22 inch (55.9 cm) panel mount remote monitorpa
15 inch (38.1 cm) remote monitor workstation.pa
19 inch (48.3 cm) remote monitor workstation.pa
22 inch (55.9 cm) remote monitor, 21.5 inch Full HD display with optional touch screen, 16:9 Full HD widescreen format, Option for high bright display (1200 nits), Various keyboard/mouse options, Video transfer via EtherNet/IP connection, 100 mm VESA mount, Class I, Div. 2 / ATEX Zone 2 approvedpa
22 inch (55.9 cm) remote monitorpa
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa

Function: VISUNET-RM-SHELL4-CC

Pepperl+Fuchs VisuNet Remote Monitors (VisuNet RM) are industrial grade Thin Client solutions that provide a simplified, modern user interface to the operators. The firmware of a VisuNet RM, called VisuNet RM Shell, enables the users to easily access the applications that run on a process control systems via Ethernet.

With the CC License key, the „VisuNet Control Center interface“ feature can be enabled in the RM Shell 4.1 (or newer).

This interface enables a Remote Monitor to be centralized managed via the VisuNet Control Center. This includes functions like download/upload of profiles, changing device settings and allows shadowing a session from the Control Center.