| Product Description | ||
| Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm | ||
| Mechanical specifications | ||
| Material | Metal sheet (steel), zinc-plated aluminum |
|
| Mass | approx. 120 g | |
| Suitable series | ||
| Safety Series | SLA28 SL29, SLA29 |
|
| Accessory of | Name |
| RL28-55-Z-2617/82b/110/112 | Retroreflective sensor |
| RL28-54-G/49/105 | Retroreflective sensor |
| RL28-54-G-Z/47/112 | Retroreflective sensor |
| RL28-54-G-Z/49/116 | Retroreflective sensor |
| RL28-55/47/73c | Retroreflective sensor |
| RL28-8-H-400-IR-2546/47 | Background suppression sensor |
| RL28-8-H-700-RT/47/73c | Background suppression sensor |
| RL28-8-H-400-RT/47/73c | Background suppression sensor |
| RL28-8-H-2000-IR/47/73c | Background suppression sensor |
| RL23-8-H-1000-IR/44/116/125 | Background suppression sensor |
| RL23-8-H-1000-IR/47/74b | Background suppression sensor |
| RLK23-8-H-1000-IR/31/74a | Background suppression sensor |
| RL28-55-2547/47 | Retroreflective sensor |
| RL28-55/49/76b/105 | Retroreflective sensor |
| LD28/LV28-LAS-F2/47/76a/82b/105 | Thru-beam sensor |
| RL23-8-H-350-RT-1987/104 | Background suppression sensor |
| RL28-55/47/82b/105/106 | Retroreflective sensor |
| RL28-55-LAS/49/82b/105 | Retroreflective sensor |
| RLK28-8-H-700-IR-Z/31/116 | Background suppression sensor |
| RLK28-8-H-400-IR-Z/31/116 | Background suppression sensor |
| RL28-55-3018/44/47/115b | Retroreflective sensor |
| RL28-8-H-400-FFP-3019/47/115b | Background suppression sensor |
| RL28-8-H-400-RT-3019/47/115b | Background suppression sensor |
| RL28-8-H-700-RT-3019/47/115b | Background suppression sensor |
| RL28-8-H-2000-IR-3019/47/115b | Background suppression sensor |
| RL29-55/115b/136 | Retroreflective sensor |
| RL28-55-LAS-2840/47/115b | Retroreflective sensor |
| RL28-8-H-700-IR/47/105/106 | Background suppression sensor |
| RL28-8-H-2000-IR/47/105/106 | Background suppression sensor |
| LD28/LV28-LAS-F1/76a/105/110 | Thru-beam sensor |
| RL29-8-H-1200-RT/115/136 | Background suppression sensor |
| RL29-55-V/115b/136 | Retroreflective sensor |
| RL29-8-2000/115b/136 | Diffuse mode sensor |
| RL29-8-H-1200-RT/115b/136 | Background suppression sensor |
| RL28-55-3018/35/44/47/115b | Retroreflective sensor |
| RLK28-FC-55-Z/31/116 | Fire protection retroreflective sensor |
| LA28/LK28-FC-Z/31/116 | Fire protection thru-beam sensor |
| RL28-55-V-3018 | Retroreflective sensor |
| RL28-8-H-2000-IR-B3B/73c | Background suppression sensor |
| VDM28-15-L-IO/73c/110/122 | Distance sensor |
| VDM28-50-R1-IR-IO/73c/110/122 | Distance sensor |
| RLK23-8-H-2000-IR/31/104/116 | Background suppression sensor |
| RL23-8-H-2000-IR/47/74a | Background suppression sensor |
| RL23-8-H-2000-IR/47/74a/104 | Background suppression sensor |
| RL23-8-H-1000-IR/47/92 | Background suppression sensor |
| RL23-8-H-2000-IR/47/92 | Background suppression sensor |
| RLK23-8-H-1000-IR/31/100d | Background suppression sensor |
| RL28-55-V/49/74 | Retroreflective sensor |
| RL28-55-V/82b/105/110 | Retroreflective sensor |
| RL28-55/47/76a/105 | Retroreflective sensor |
| RL28-55/49/74 | Retroreflective sensor |
| RL28-8-H-400-RT/49/105 | Background suppression sensor |
| RL28-8-H-400-IR/47/105 | Background suppression sensor |
| RL28-8-H-400-IR/105/110 | Background suppression sensor |
| RL28-8-H-400-RT/49/115 | Background suppression sensor |
| RL28-8-H-2000-IR/110/115 | Background suppression sensor |
| RL28-8-H-2000-IR/47/74 | Background suppression sensor |
| RL28-8-H-700-RT/49/105 | Background suppression sensor |
| RL28-8-H-700-IR/105/110 | Background suppression sensor |
| RL28-8-H-700-RT/49/115 | Background suppression sensor |
| RL28-8-H-700-IR/49/115 | Background suppression sensor |
| RL28-8-H-700-IR/110/115 | Background suppression sensor |
| RL28-8-H-700-IR/47/74 | Background suppression sensor |
| RL23-8-H-1000-IR/47/74a | Background suppression sensor |
| RL23-8-H-500-RT/47/74a/104 | Background suppression sensor |
| RL28-8-H-400-IR/49/115 | Background suppression sensor |
| RL28-8-H-700-RT/47/74 | Background suppression sensor |
| RL23-8-H-1000-IR/49/92 | Background suppression sensor |
| RL28-55/49/82b/115 | Retroreflective sensor |
| RL28-8-H-400-IR/49/105 | Background suppression sensor |
| RL28-8-H-2000-IR/49/115 | Background suppression sensor |
| RL28-8-H-700-IR/49/105 | Background suppression sensor |
| RL23-8-H-1000-IR/116/125 | Background suppression sensor |
| RL23-8-H-2000-IR/116/125 | Background suppression sensor |
| RL28-55/82b/105/110 | Retroreflective sensor |
| RL28-8-H-2000-IR/49/105 | Background suppression sensor |
| RL28-8-H-700-IR/47/115 | Background suppression sensor |
| RL23-8-H-500-RT/47/92 | Background suppression sensor |
| RL23-8-H-2000-IR/49/92 | Background suppression sensor |
| RL28-8-H-2000-IR/49/74 | Background suppression sensor |
| RL28-55/47/74 | Retroreflective sensor |
| RL28-55-Z/49/76a/82b/116 | Retroreflective sensor |
| RL28-55-Z/47/82b/112 | Retroreflective sensor |
| RL28-55-V-Z/49/76a/82b/116 | Retroreflective sensor |
| RL28-55-Z/49/82b/112 | Retroreflective sensor |
| RL28-55-Z/82b/110/112 | Retroreflective sensor |
| RL28-55-V-Z/47/82b/112 | Retroreflective sensor |
| RL28-8-H-400-RT-Z/49/116 | Background suppression sensor |
| RL28-8-H-400-IR-Z/47/116 | Background suppression sensor |
| RL28-8-H-400-IR-Z/49/116 | Background suppression sensor |
| RL28-8-H-400-IR-Z/110/116 | Background suppression sensor |
| RL28-8-H-700-RT-Z/47/112 | Background suppression sensor |
| RL28-8-H-700-RT-Z/49/116 | Background suppression sensor |
| RL28-8-H-700-IR-Z/47/116 | Background suppression sensor |
| RL28-8-H-700-IR-Z/49/116 | Background suppression sensor |
| RL28-8-H-2000-IR-Z/47/112 | Background suppression sensor |
| RL28-8-H-2000-IR-Z/49/112 | Background suppression sensor |
| RL28-8-H-2000-IR-Z/47/116 | Background suppression sensor |
| RL28-8-H-2000-IR-Z/49/116 | Background suppression sensor |
| RL28-8-H-2000-IR-Z/110/116 | Background suppression sensor |
| LD28/LV28-F1/76a/82b/105/110 | Thru-beam sensor |
| RL28-8-H-700-RT/47/115 | Background suppression sensor |
| LD28/LV28-Z-F1/47/76a/82b/112 | Thru-beam sensor |
| LD28/LV28-Z-F1/47/76a/82b/116 | Thru-beam sensor |
| RL28-8-H-700-RT-2582/49/105 | Background suppression sensor |
| RLK28-55-Z/31/116 | Retroreflective sensor |
| RLK28-55/31/116 | Retroreflective sensor |
| RLK28-54-G/31/116 | Retroreflective sensor |
| LD28/LV28-LAS-F1-B3B/73c | Thru-beam sensor |
| RL28-55-B3B/73c | Retroreflective sensor |
| RL28-8-H-2000-IR-3974/47/112 | Background suppression sensor |
| RL28-55-V-3974/47/82b/112 | Retroreflective sensor |
| RL29-55/25/73c/136 | Retroreflective sensor |
| RL29-55-V/73c/136 | Retroreflective sensor |
| RL29-55-V/25/73c/136 | Retroreflective sensor |
| RL29-8-H-1200-RT/73c/136 | Background suppression sensor |
| RL29-8-H-1200-RT/59/73c/136 | Background suppression sensor |
| RL29-8-2000/73c/136 | Diffuse mode sensor |
| RL29-8-2000/59/73c/136 | Diffuse mode sensor |
| RL28-55-LAS-B3B/73c | Retroreflective sensor |
| RL28-55-LAS/76a/82b/110/115 | Retroreflective sensor |
| RL28-55-LAS/76a/82b/105/110 | Retroreflective sensor |
| RL28-55-LAS/47/82b/115 | Retroreflective sensor |
| RL28-55-LAS/47/82b/105 | Retroreflective sensor |
| RL28-55-V-B3B/73c | Retroreflective sensor |
| RLK28-55-Z-2466/31/115d | Retroreflective sensor |
| RL23-8-H-500-RT/47/92/104 | Background suppression sensor |
| RL23-8-H-500-RT/49/92 | Background suppression sensor |
| RLK23-8-H-500-RT/31/116 | Background suppression sensor |
| RL23-8-H-1000-IR/104/116/125 | Background suppression sensor |
| RL23-8-H-1000-IR/47/92/104 | Background suppression sensor |
| RL23-8-H-1000-IR/49/92/104 | Background suppression sensor |
| RLK23-8-H-1000-IR/31/116 | Background suppression sensor |
| RLK23-8-H-1000-IR/31/135 | Background suppression sensor |
| RL23-8-H-2000-IR/104/116/125 | Background suppression sensor |
| RL23-8-H-2000-IR/47/92/104 | Background suppression sensor |
| RL23-8-H-2000-IR/49/92/104 | Background suppression sensor |
| RLK23-8-H-2000-IR/31/116 | Background suppression sensor |
| RL28-8-H-2000-IR/47/115 | Background suppression sensor |
| RL28-8-H-2000-IR/47/105 | Background suppression sensor |
| RL28-8-H-2000-IR/105/110 | Background suppression sensor |
| RL28-8-H-1500-LAS/105/110 | Background suppression sensor |
| RL28-8-H-1500-LAS/47/115b | Background suppression sensor |
| RL28-8-H-1500-LAS/47/105 | Background suppression sensor |
| RL28-8-H-700-RT-Z/47/116 | Background suppression sensor |
| RL28-8-H-700-RT/47/105 | Background suppression sensor |
| RL28-8-H-700-RT/105/110 | Background suppression sensor |
| RL28-8-H-700-IR/47/105 | Background suppression sensor |
| RL28-8-H-400-FFP-RT/47/105 | Background suppression sensor |
| RL28-8-H-400-RT-Z/110/116 | Background suppression sensor |
| RL28-8-H-400-RT/47/115 | Background suppression sensor |
| RL28-8-H-400-RT/47/105 | Background suppression sensor |
| RL28-8-H-400-RT/105/110 | Background suppression sensor |
| RL28-55/35/47/115b | Retroreflective sensor |
| LD28/LV28-F1/76a/82b/110/115 | Thru-beam sensor |
| LD28/LV28-F1/49/76a/82b/115 | Thru-beam sensor |
| LD28/LV28-F2/47/76a/82b/115 | Thru-beam sensor |
| LA29/LK29-Z-F1/31/116-SET | Thru-beam sensor |
| LA28/LK28-Z-F1/31/116 | Thru-beam sensor |
| LA28/LK28-Z-F2/31/116 | Thru-beam sensor |
| LA29/LK29-Z-F2/31/116-SET | Thru-beam sensor |
| RL28-55-Z/76a/82b/110/116 | Retroreflective sensor |
| RL28-55-Z/47/76a/82b/116 | Retroreflective sensor |
| RL28-55-V/47/82b/105 | Retroreflective sensor |
| RL28-55-V/49/82b/105 | Retroreflective sensor |
| RL28-55-V-Z/47/82b/116 | Retroreflective sensor |
| RLK28-55-V-Z/31/116 | Retroreflective sensor |
| RL28-54-G/76a/110/115 | Retroreflective sensor |
| RL28-54-G/47/105 | Retroreflective sensor |
| RL28-54-G/47/115 | Retroreflective sensor |
| RL28-54-G-Z/76a/110/116 | Retroreflective sensor |
| RL28-54-G-Z/47/116 | Retroreflective sensor |
| RLK28-8-H-400-RT-Z/31/116 | Background suppression sensor |
| RLK28-8-H-700-RT-Z/31/116 | Background suppression sensor |
| RLK28-8-H-2000-IR-Z/31/116 | Background suppression sensor |
| RL28-55/82b/110/115 | Retroreflective sensor |
| RL28-55/47/82b/115 | Retroreflective sensor |
| RL28-55/49/82b/105 | Retroreflective sensor |
| RL28-55/47/82b/105 | Retroreflective sensor |
| RLK28-55-LAS-Z/31/116 | Retroreflective sensor |
| LA28/LK28-LAS-F1-Z/31/116 | Thru-beam sensor |
| LD28/LV28-F1/47/76a/82b/105 | Thru-beam sensor |
| LD28/LV28-Z-F1/76a/82b/110/116 | Thru-beam sensor |
| LD28/LV28-LAS-F1/47/76a/82b/105 | Thru-beam sensor |
| RL28-8-H-400-RT-B3B/73c | Background suppression sensor |
| RL28-8-H-700-RT-B3B/73c | Background suppression sensor |
| RL28-8-H-1500-LAS-4301/47/105 | Background suppression sensor |
| VDM28-8-L/73c/136 | Distance sensor |
| RLG28-55/40a/115b/136 | Retroreflective area sensor |
| RLG28-55-4921/115b/136 | Retroreflective area sensor |
| RLG28-55/115b/136 | Retroreflective area sensor |
| RLG28-55-4921/40a/73c/136 | Retroreflective area sensor |
| RLG28-55/40a/73c/136 | Retroreflective area sensor |
| VDM28-8-L-IO/73c/110/122 | Distance sensor |
| VDM28-8-L1-IO/73c/110/122 | Distance sensor |
| VDM28-8-L-IO/110/115b/122 | Distance sensor |
| VDM28-8-L-IO/115b/136 | Distance sensor |
| VDM28-50-R-IO/73c/110/122 | Distance sensor |
| VDM28-50-R1-IO/73c/110/122 | Distance sensor |
| VDM28-50-R/73c/136 | Distance sensor |
| VDM28-8-L-IO/73c/136 | Distance sensor |
| VDM28-50-R-IO/73c/136 | Distance sensor |
| LD28/LV28-F1-3974/47/82b/112 | Thru-beam sensor |
| RL23-8-H-500-RT/116/125 | Background suppression sensor |
| LD28/LV28-F1/47/76a/82b/115 | Thru-beam sensor |
| RL29-55/73c/136 | Retroreflective sensor |